封装信息
封装 | 引脚 CFP (TBAR) (HFQ) | 84 |
工作温度范围 (°C) -55 to 210 |
包装数量 | 包装 10 | JEDEC TRAY (5+1) |
ADS1278-HT 的特性
- Simultaneously Measure Eight Channels
- Up to 128-kSPS Data Rate
- AC Performance:
62-kHz Bandwidth
111-dB SNR (High-Resolution Mode)
–108-dB THD - DC Accuracy:
0.8-µV/°C Offset Drift
1.3-ppm/°C Gain Drift - Selectable Operating Modes:
High-Speed: 128 kSPS, 106 dB SNR
High-Resolution: 52 kSPS, 111 dB SNR
Low-Power: 52 kSPS, 31 mW/ch
Low-Speed: 10 kSPS, 7 mW/ch - Linear Phase Digital Filter
- SPI or Frame-Sync Serial Interface
- Low Sampling Aperture Error
- Modulator Output Option (digital filter bypass)
- Analog Supply: 5 V
- Digital Core: 1.8 V
- I/O Supply: 1.8 V to 3.3 V
- Currently Available in an HTQFP-64 PowerPAD™ package,
an 84-Pin HFQ Package and a KGD Chiptray Option - Supports Extreme Temperature Applications
- Controlled Baseline
- One Assembly/Test Site
- One Fabrication Site
- Available in Extreme (–55°C/210°C) Temperature Range(1)
- Extended Product Life Cycle
- Extended Product-Change Notification
- Product Traceability
- Texas Instruments High Temperature Products Utilize Highly
Optimized Silicon (Die) Solutions With Dsign and Process
Enhancements to Maximize Performance Over Extended Temperatures
- APPLICATIONS
- Down-Hole Drilling
- High Temperature Environments
- Vibration/Modal Analysis
- Multi-Channel Data Acquisition
- Acoustics/Dynamic Strain Gauges
- Pressure Sensors
(1) Custom temperature ranges available
All other trademarks are the property of their respective owners
ADS1278-HT 的说明
Based on the single-channel ADS1271, the ADS1278 (octal) is a 24-bit, delta-sigma (ΔΣ) analog-to-digital converter (ADC) with data rates up to 128 k samples per second (SPS), allowing simultaneous sampling of eight channels.
Traditionally, industrial delta-sigma ADCs offering good drift performance use digital filters with large passband droop. As a result, they have limited signal bandwidth and are mostly suited for dc measurements. High-resolution ADCs in audio applications offer larger usable bandwidths, but the offset and drift specifications are significantly weaker than respective industrial counterparts. The ADS1278 combines these types of converters, allowing high-precision industrial measurement with excellent dc and ac specifications.
The high-order, chopper-stabilized modulator achieves very low drift with low in-band noise. The onboard decimation filter suppresses modulator and signal out-of-band noise. These ADCs provide a usable signal bandwidth up to 90% of the Nyquist rate with less than 0.005 dB of ripple.
Four operating modes allow for optimization of speed, resolution, and power. All operations are controlled directly by pins; there are no registers to program. The device is fully specified over the extended industrial range (–55°C to 210°C) and is available in an HTQFP-64 PowerPAD package (55°C to 175°C), an 84-pin HFQ package and a KGD chiptray option.