20-pin (PW) package image

ADS1259IPW 正在供货

适用于工厂自动化且具有低漂移电压基准的 24 位、14.4kSPS、单通道 Δ-Σ ADC

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

ADS1259IPWR 正在供货 custom-reels 定制 可提供定制卷带
包装数量 | 包装 2,000 | LARGE T&R
库存
数量 | 价格 1ku | +

质量信息

等级 Catalog
RoHS
REACH
引脚镀层/焊球材料 NIPDAU
MSL 等级/回流焊峰值温度 Level-1-260C-UNLIM
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 TSSOP (PW) | 20
工作温度范围 (°C) -40 to 105
包装数量 | 包装 70 | TUBE

ADS1259 的特性

  • 24 Bits, No Missing Codes
  • Output Data Rates From 10 To 14kSPS
  • High Performance:
    • INL: 0.4ppm
    • Reference Drift: 2ppm/°C
    • Gain Drift: 0.5ppm/°C
    • Offset Drift: 0.05µV/°C
    • Noise: 0.7µVRMS at 60SPS
  • Simultaneous 50/60Hz Rejection at 10SPS
  • Single-Cycle Settling
  • Internal Oscillator
  • Out-of-Range Detection
  • Readback Data Integrity by Checksum and Redundant Data Read Capability
  • SPI-Compatible Interface
  • Analog Supply: +5V or ±2.5V
  • Digital Supply: +2.7V to +5V
  • Low Power: 13mW
  • APPLICATIONS
    • Industrial Process Control
    • Scientific Instrumentation
    • Test and Measurement

All other trademarks are the property of their respective owners

ADS1259 的说明

The ADS1259 is a high-linearity, low-drift, 24-bit, analog-to-digital converter (ADC) designed for the needs of industrial process control, precision instrumentation, and other exacting applications. Combined with a signal amplifier (such as the PGA280), a high-resolution, high-accuracy measurement system is formed that is capable of digitizing a wide range of signals.

The converter uses a fourth-order, inherently stable, delta-sigma (ΔΣ) modulator that provides outstanding noise and linearity performance. The data rates are programmable up to 14kSPS including 10SPS, 50SPS, and 60SPS that provide excellent normal mode line-cycle rejection. The digital filter can be programmed for a fast settling mode where the conversions settle in a single cycle, or programmed for a high line-cycle rejection mode. A fast responding input over-range detector flags the conversion data if an input over-range should occur.

The ADS1259 also provides an integrated low-noise, very low drift 2.5V reference. The on-chip oscillator, an external crystal, or an external clock can by used as the ADC clock source.

Data and control communication are handled over a 4MHz, SPI-compatible interface capable of operating with a minimum of three wires. Data integrity is augmented by data bytes checksum and redundant data read capability. Conversions are synchronized either by command or by pin.

Dissipating only 13mW in operation, the ADS1259 can be powered down, dissipating less than 25µW. The ADS1259 is offered in a TSSOP-20 package and is fully specified from –40°C to +105°C.

定价

数量 价格
+

其他包装数量 | 包装选项 这些产品完全相同,仅包装类型不同

ADS1259IPWR 正在供货 custom-reels 定制 可提供定制卷带
包装数量 | 包装 2,000 | LARGE T&R
库存
数量 | 价格 1ku | +

包装方式

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息