封装信息
封装 | 引脚 TSSOP (PW) | 16 |
工作温度范围 (°C) -40 to 105 |
包装数量 | 包装 2,500 | LARGE T&R |
ADC088S102 的特性
- Eight Input Channels
- Variable Power Management
- Independent Analog and Digital Supplies
- SPI/QSPI/MICROWIRE/DSP Compatible
- Packaged in 16-Lead TSSOP
Key Specifications
- Conversion Rate: 500 kSPS to 1 MSPS
- DNL (VA = VD = 5.0 V): ±0.3 LSB (max)
- INL (VA = VD = 5.0 V): ±0.2 LSB (max)
- Power Consumption
- 3V Supply: 1.8 mW (typ)
- 5V Supply: 8.0 mW (typ)
All trademarks are the property of their respective owners.
ADC088S102 的说明
The ADC088S102 is a low-power, eight-channel CMOS 8-bit analog-to-digital converter specified for conversion throughput rates of 500 kSPS to 1 MSPS. The converter is based on a successive-approximation register architecture with an internal track-and-hold circuit. It can be configured to accept up to eight input signals at inputs IN0 through IN7.
The output serial data is straight binary and is compatible with several standards, such as SPI, QSPI, MICROWIRE, and many common DSP serial interfaces.
The ADC088S102 may be operated with independent analog and digital supplies. The analog supply (VA) can range from +2.7V to +5.25V, and the digital supply (VD) can range from +2.7V to VA. Normal power consumption using a +3V or +5V supply is 1.8 mW and 8.0 mW, respectively. The power-down feature reduces the power consumption to 0.03 µW using a +3V supply and 0.15 µW using a +5V supply.
The ADC088S102 is packaged in a 16-lead TSSOP package. Operation is specified over the extended industrial temperature range of −40°C to +105°C.