Buffer Op Amp to Analog-to-Digital Converter Design: Single-Ended Input, Single Supply, Transformer Coupled

Problem:
How do I buffer the input of an Analog to Digital Converter (ADC) when I have a single-ended input, single power supply and transformer coupling?

Solution:
This is the architecture you selected:



There are three options. Select either option 1, option 2, or option 3.