Buffer Op Amp to Analog-to-Digital Converter Design: DC Coupled Differential Input, Single Supply, Differential Op Amps, Differential Input to ADC

Problem:
How do I buffer the input of an Analog to Digital Converter (ADC) when I have an DC coupled differential input, single power supply, differential op amps, and differential input to ADC?

Solution:
This is the architecture you selected:



There are three options. Select either option 1 or option 2.