SLDS153B May 2009 – November 2015 TMP815
PRODUCTION DATA.
The TMP815 device is a single-phase bipolar driving motor predriver with a variable-speed function that is compatible with an external PWM signal. A highly efficient and quiet variable-drive fan motor with low-power consumption can be achieved with few external parts.
This device is best suited for driving of the servers requiring large air flow and large current or the fan motors of consumer appliances.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| TMP815 | TSSOP (PW) | 4.40 mm × 5.00 mm |