SCLS375F June 1997 – July 2014 SN74AHCT273
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
These devices are positive-edge-triggered D-type
flip-flops with a direct clear (CLR) input.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SNx4AHCT273 | SSOP (20) | 7.20 mm × 5.30 mm |
SOIC (20) | 12.80 mm × 7.50 mm | |
PDIP (20) | 22.48 mm × 6.35 mm | |
TSSOP (20) | 6.50 mm × 4.40 mm | |
TVSOP (20) | 5.00 mm × 4.40 mm |