ZHCSX06G June 1997 – August 2024 SN74AHCT273
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The SNx4AHCT273 is a low-drive CMOS device that can be used for a multitude of applications where output ringing is a concern. The low drive and slow edge rates will minimize overshoot and undershoot on the outputs. The inputs are TTL compatible. This feature makes it ideal for translating up from 3.3 V to 5 V. Figure 8-2 shows the reduction in ringing compared to higher drive parts such as AC.