SCLS335K March 1996 – October 2014 SN74AHCT16245
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The SN74AHCT16245 device is a 16-bit (dual-octal) noninverting 3-state transceiver designed for synchronous two-way communication between data buses.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| SN74AHCT16245 | TVSOP (48) | 9.70 mm × 4.40 mm |
| SSOP (48) | 15.80 mm × 7.50 mm | |
| TSSOP (48) | 12.50 mm × 6.10 mm |