SNOS926F May 1999 – September 2014 LM7372
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The LM7372 is a high speed dual voltage feedback amplifier with the slewing characteristic of current feedback amplifiers. However, it can be used in all traditional voltage feedback amplifier configurations.
The LM7372 is stable for gains as low as +2 or −1. It provides a very high slew rate at 3000 V/µs and a wide gain bandwidth product of 120 MHz, while consuming only 6.5 mA/per amplifier of supply current. It is ideal for video and high speed signal processing applications such as xDSL and pulse amplifiers. With 150 mA output current, the LM7372 can be used for video distribution, as a transformer driver or as a laser diode driver.
Operation on ±15 V power supplies allows for large signal swings and provides greater dynamic range and signal-to-noise ratio. The LM7372 offers high SFDR and low THD, ideal for ADC/DAC systems. In addition, the LM7372 is specified for ±5 V operation for portable applications.
The LM7372 is built on TI's Advance VIP™ III (Vertically integrated PNP) complementary bipolar process.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| LM7372 | DDA (8) | 4.90 mm × 3.91 mm |
| LM7372 | D (16) | 9.90 mm × 3.91 mm |