PCM186x 系列(PCM1860、PCM1861、PCM1862、PCM1863、PCM1864 和 PCM1865)音频前端器件采用了新的音频功能集成方法,从而能够轻松地符合欧洲生态设计法规,同时能够以更低的成本实现高性能终端产品。PCM186x 支持 3.3V 单电源运行,并以小封装提供集成的可编程增益放大器 (PGA);利用该配置,能够以更低的成本实现更小且更智能的产品。
PCM186x 音频前端支持从较小的 mV 级麦克风输入到 2.1VRMS 线路输入的单端输入电平,无需外部电阻分压器。前端混频器 (MIX)、多路复用器 (MUX) 和 PGA 还支持差分 (Diff)、伪差分和单端 (SE) 输入,从而使这些器件成为需要干扰抑制的产品的理想接口。PCM186x 集成了许多可以辅助或替代某些 DSP 功能的系统级功能。
集成的带隙电压基准可提供出色的 PSRR,因此可能无需专用的模拟 3.3V 电源轨。
器件型号 | 封装 | 封装尺寸(标称值) |
---|---|---|
PCM186x | TSSOP (30) | 7.80mm x 4.40mm |
Changes from C Revision (August 2014) to D Revision
Changes from B Revision (March 2014) to C Revision
Changes from A Revision (March 2014) to B Revision
Changes from * Revision (March 2014) to A Revision
PART NUMBER | PCM1860 | PCM1861 | PCM1862 | PCM1863 | PCM1864 | PCM1865 |
---|---|---|---|---|---|---|
Control method | H/W | I2C or SPI | ||||
Differential
SNR performance A weighted data |
103 dB | 110 dB | 103 dB | 110 dB | 103 dB | 110 dB |
Analog front end | 2.1 VRMS MUX with fixed PGA gains | 2.1 VRMS MUX, MIX, PGA and auxiliary ADC | ||||
Simultaneous channel capability | 2 | 2 | 4 | |||
Energysense signal detect | Yes (fixed threshold) | Yes (programmable threshold) | ||||
Energysense signal loss | No | Yes (programmable threshold) | ||||
Controlsense | No | Yes (programmable threshold) | ||||
Interrupt controller | No | Yes | ||||
Digital microphone support | No | Yes (2) | Yes (4) | |||
Clock PLL | BCK to generate internal master clock | Fully programmable | ||||
Lowest power standby mode (1.8-V IOVDD) | 7.96 mW | 0.22 mW | ||||
Digital mixing with digital and analog inputs | No | Yes | ||||
Digital output formats | Left-justified, I2S | Left-justified, right-justified, I2S, TDM | ||||
Interrupt capabilities | Energysense signal detect | Energysense signal loss and detect, controlsense, post PGA clipping, RX digital toggle |