SPRUJ15B November   2021  – October 2022

 

  1.   F2800137 controlCARD Information Guide
  2.   Trademarks
  3. 1Introduction
  4. 2Hardware Quick Setup Guide
    1. 2.1 Configuration 1: Standalone
    2. 2.2 Configuration 2: External 5 V Supply
  5. 3Errata
    1. 3.1 Warnings, Notes, and Errata
    2. 3.2 Warnings About Specific controlCARD Revisions
  6. 4Getting Familiar with the controlCARD
    1. 4.1 F2800137 controlCARD Features
    2. 4.2 Assumed Operating Conditions
    3. 4.3 Power Supply Requirements
      1. 4.3.1 External Power Supply or Accessory Requirements
    4. 4.4 Using the controlCARD
    5. 4.5 Experimentation Software
  7. 5Special Notes
    1. 5.1 XDS110 Emulator and SCI (UART) Connectivity
    2. 5.2 Clocking Methodology
    3. 5.3 Evaluation of the Analog-to-Digital Converters (ADCs)
  8. 6Hardware References
  9. 7Revision History

F2800137 controlCARD Information Guide

The F2800137 controlCARD (TMDSCNCD2800137) from Texas Instruments (TI) provides a great way to learn and experiment with the F280013x devices. The F280013x device is a member of TI’s C2000™ family of microcontrollers (MCUs). This 120-pin controlCARD is intended to provide a well-filtered robust design that is capable of working in most environments. This document provides the hardware details of the F2800137 controlCARD and explains the functions, locations of jumpers, and connectors present on the board.