SPRUJ15B November   2021  – October 2022

 

  1.   F2800137 controlCARD Information Guide
  2.   Trademarks
  3. 1Introduction
  4. 2Hardware Quick Setup Guide
    1. 2.1 Configuration 1: Standalone
    2. 2.2 Configuration 2: External 5 V Supply
  5. 3Errata
    1. 3.1 Warnings, Notes, and Errata
    2. 3.2 Warnings About Specific controlCARD Revisions
  6. 4Getting Familiar with the controlCARD
    1. 4.1 F2800137 controlCARD Features
    2. 4.2 Assumed Operating Conditions
    3. 4.3 Power Supply Requirements
      1. 4.3.1 External Power Supply or Accessory Requirements
    4. 4.4 Using the controlCARD
    5. 4.5 Experimentation Software
  7. 5Special Notes
    1. 5.1 XDS110 Emulator and SCI (UART) Connectivity
    2. 5.2 Clocking Methodology
    3. 5.3 Evaluation of the Analog-to-Digital Converters (ADCs)
  8. 6Hardware References
  9. 7Revision History

Hardware Quick Setup Guide

The controlCARD can be completely powered and operated from the USB-C connector. In this stand-alone mode, the on-board isolated power supply provides power to the F2800137 device; no additional hardware is required. Optionally, an external 5 V supply can be provided to power the F2800137 device. For a detailed explanation of the hardware configuration, see Section 4.4.

WARNING: When the controlCARD is used in a high-voltage setup, it is the user’s responsibility to confirm that the voltages and isolation requirements are identified and understood prior to energizing the board or simulation. When energized, the controlCARD or components connected to the controlCARD should not be touched. Furthermore, the capacitor C7:A should be removed to minimize the possibility of leakage current flowing across the isolation barrier of the controlCARD.