SLVUCI1A August   2022  – December 2022 TPS281C30

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Compatibility Across Silicon Versions
  5. 3BoosterPack™ Plug-in Module Operation
  6. 4TPS281C30EVM Schematic
  7. 5Connection Descriptions
  8. 6TPS281C30EVM Assembly Drawings and Layout
  9. 7Bill of Materials
  10. 8Revision History

Abstract

The TPS281C30EVM is a hardware evaluation module (EVM) used to enable hardware engineers to evaluate the full performance and functionality of the TPS281C30 industrial high side switch. The TPS281C30EVM contains everything needed to test and assess the TPS281C30 before designing it into part of a greater application's power system. The evaluation module is designed to either be used as a standalone board with an attached voltage supply and output load or in conjunction with an underlying Texas Instruments microcontroller by using the standardized BoosterPack™ plug-in module headers. A wide range of application features such as digital output module, safe torque off (STO), and holding brake are enabled and visible through use of this evaluation module. This EVM is populated with the QFN version of TPS281C30.

GUID-6507AFF8-47DD-49F3-9CDE-FC611F37AAB4-low.png
  • Caution
  • Caution hot surface
  • Contact can cause burns
  • Do not touch!