SLVUCI1A August   2022  – December 2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Compatibility Across Silicon Versions
  5. 3BoosterPack™ Plug-in Module Operation
  6. 4TPS281C30EVM Schematic
  7. 5Connection Descriptions
  8. 6TPS281C30EVM Assembly Drawings and Layout
  9. 7Bill of Materials
  10. 8Revision History

Connection Descriptions

Table 5-1 shows the test points populated on the board as well as the signal connectors.

Table 5-1 Connections and Test Points
Connector and Test PointDescription
J1, TP1Supply voltage VS
J3, TP2Output voltage VOUT
J2, J4, TP7-TP10System GND
TP3ENABLE test point
TP4DIAG_EN test point
TP5 ILIM test point
TP6OL_ON test point
TP11GND_IC test point
TP12FAULT test point
TP13SNS_IC test point

Table 5-2 shows the relevant configuration jumpers of the TPS281C30EVM as well as the associated values. Please refer to the TPS281C30 data sheet for detailed information on each pin's functionality.

Please note that a white mark on the jumper silkscreen is reflecting the position 1 of the jumper.

Table 5-2 Jumper Configurations
JumperFunction, Settings
J5Connect 1 and 2 to disable on-board LDO; connect 2 and 3 to enable on-board LDO.
J6Connect 1 and 2 to pull ENABLE high; connect 2 and 3 to pull ENABLE low.
J7Connect 1 and 2 to pull DIAG_EN high; connect 2 and 3 to pull DIAG_EN low.
J8 Connect 1 and 2 to pull OL_ON high; connect 2 and 3 to pull OL_ON low.
J9Connect to keep output at 0 V during inductive turn-off; disconnect for TVS clamp to clamp the output (default to –10 V) during inductive turn-off.
J10 Connect the 24.9 kΩ resistor to ILIM pin. Resistor will be paralleled if J11 is also connected.
J11 Connect the 16.9 kΩ resistor to ILIM pin. Resistor will be paralleled if J11 is also connected.
J12Connect 1 and 2 to use LDO for FAULT pullup; connect 2 and 3 to use BoosterPack plug-in module 3.3 V for FAULT pullup.
J13Connect to bypass GND network. Disconnect to use GND network.
J14Connect to power the BoosterPack plug-in module with LDO.