SLAU628 August   2020 DRV5825P

 

  1.   Abstract
  2.   Trademarks
  3. 1Hardware Overview
  4. 2Hardware Setup
  5. 3Schematic
  6. 4Board Layouts
    1. 4.1 Bill of Materials

Abstract

This user's guide describes the characteristics, operation, and use of the DRV5825P evaluation module (EVM). TI provides a GUI through PurePath™ Console 3 (PPC3) Smart Piezo Driver configuration. The main contents of this document are:

  • Hardware descriptions and implementations
  • Quick Start of the PPC3™ application
  • Schematic diagram
  • Bill of Materials

Required equipment and accessories:

  • DRV5825P EVM
  • USB micro type-B cable
  • Power supply unit (PSU) 5–14 A, 12–30 VDC
  • Two 2- to 8-Ω piezoelectric actuators or resistor loads (ensure load is appropriately sized for required wattage output) and cables
  • Small screwdriver
  • Desktop or laptop running Microsoft®Windows® 7 or later
  • Audio source
    • Sony/Philips Digital Interface (S/PDIF) source (DVD, audio converter, Audio Precision (AP®))
    • Playback media from Microsoft Windows 7 or later
    • 3-mm audio jack analog output