• Menu
  • Product
  • Email
  • PDF
  • Order now
  • TPS1663Functional Safety FIT Rate, FMD and Pin FMA

    • SFFS110 June   2021 TPS1663

       

  • CONTENTS
  • SEARCH
  • TPS1663Functional Safety FIT Rate, FMD and Pin FMA
  1.   Trademarks
  2. 1Overview
  3. 2Functional Safety Failure In Time (FIT) Rates
    1. 2.1 VQFN Package
    2. 2.2 HTSSOP Package
  4. 3Failure Mode Distribution (FMD)
  5. 4Pin Failure Mode Analysis (Pin FMA)
    1. 4.1 VQFN Package
    2. 4.2 HTSSOP Package
  6. IMPORTANT NOTICE
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
FUNCTIONAL SAFETY FIT RATE, FMD AND PIN-FMA

TPS1663Functional Safety FIT Rate, FMD and Pin FMA

Trademarks

All trademarks are the property of their respective owners.

1 Overview

This document contains information for TPS1663 (VQFN and HTSSOP package) to aid in a functional safety system design. Information provided are:

  • Functional Safety Failure In Time (FIT) rates of the semiconductor component estimated by the application of industry reliability standards
  • Component failure modes and their distribution (FMD) based on the primary function of the device
  • Pin failure mode analysis (Pin FMA)

Figure 1-1 shows the device functional block diagram for reference.

GUID-B950EC63-05EF-4796-9446-74319EDF38C6-low.gifFigure 1-1 Functional Block Diagram

TPS1663 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.

2 Functional Safety Failure In Time (FIT) Rates

2.1 VQFN Package

This section provides Functional Safety Failure In Time (FIT) rates for VQFN package of TPS1663 based on two different industry-wide used reliability standards:

  • Table 2-1 provides FIT rates based on IEC TR 62380 / ISO 26262 part 11
  • Table 2-2 provides FIT rates based on the Siemens Norm SN 29500-2
Table 2-1 Component Failure Rates per IEC TR 62380 / ISO 26262 Part 11
FIT IEC TR 62380 / ISO 26262FIT (Failures Per 109 Hours)
Total Component FIT Rate17
Die FIT Rate6
Package FIT Rate11

The failure rate and mission profile information in Table 2-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:

  • Mission Profile: Motor Control from Table 11
  • Power dissipation: 700 mW
  • Climate type: World-wide Table 8
  • Package factor (lambda 3): Table 17b
  • Substrate Material: FR4
  • EOS FIT rate assumed: 0 FIT
Table 2-2 Component Failure Rates per Siemens Norm SN 29500-2
TableCategoryReference FIT RateReference Virtual TJ
5CMOS, BICMOS
Digital, analog / mixed
25 FIT55°C

The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.

2.2 HTSSOP Package

This section provides Functional Safety Failure In Time (FIT) rates for the HTSSOP package of TPS1663 based on two different industry-wide used reliability standards:

  • Table 2-3 provides FIT rates based on IEC TR 62380 / ISO 26262 part 11
  • Table 2-4 provides FIT rates based on the Siemens Norm SN 29500-2
Table 2-3 Component Failure Rates per IEC TR 62380 / ISO 26262 Part 11
FIT IEC TR 62380 / ISO 26262FIT (Failures Per 109 Hours)
Total Component FIT Rate

18

Die FIT Rate6
Package FIT Rate

12

The failure rate and mission profile information in Table 2-3 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:

  • Mission Profile: Motor Control from Table 11
  • Power dissipation: 700 mW
  • Climate type: World-wide Table 8
  • Package factor (lambda 3): Table 17b
  • Substrate Material: FR4
  • EOS FIT rate assumed: 0 FIT
Table 2-4 Component Failure Rates per Siemens Norm SN 29500-2
TableCategoryReference FIT RateReference Virtual TJ
5CMOS, BICMOS
Digital, analog / mixed
25 FIT55°C

The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 2-4 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.

3 Failure Mode Distribution (FMD)

The failure mode distribution estimation for TPS1663 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.

The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.

Table 3-1 Die Failure Modes and Distribution
Die Failure Modes Failure Mode Distribution (%)
OUT HIZ or no output 35%
OUT not in specification – voltage or timing 40%
IMON not in specification – current or timing 5%
PLIM not in specification – power or timing 5%
PGOOD/FLT fails to trip or false trip 5%
OUT stuck on 5%

Short circuit any two pins

5%

4 Pin Failure Mode Analysis (Pin FMA)

This section provides a Failure Mode Analysis (FMA) for the pins of the TPS1663 (VQFN and HTSSOP package). The failure modes covered in this document include the typical pin-by-pin failure scenarios:

  • Pin short-circuited to Ground (see Table 4-2 and Table 4-6.)
  • Pin open-circuited (seeTable 4-3 and Table 4-7)
  • Pin short-circuited to an adjacent pin (see Table 4-4 and Table 4-8)
  • Pin short-circuited to supply (see Table 4-5 and Table 4-9)

Table 4-2 through Table 4-9 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.

Table 4-1 TI Classification of Failure Effects
ClassFailure Effects
APotential device damage that affects functionality
BNo device damage, but loss of functionality
CNo device damage, but performance degradation
DNo device damage, no impact to functionality or performance

Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:

  • Capacitors are installed on IN and OUT pins.
  • Resistor is installed on ILIM pin.
  • Resistors are installed on UVLO and OVP pin to set the UVLO and OVP set-points.

4.1 VQFN Package

Figure 4-1 shows the TPS1663 pin diagram for the VQFN package. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the TPS1663 data sheet.

GUID-84F0C4C3-6E78-4638-878A-9FCBEEAA36E7-low.gif Figure 4-1 TPS16630 Pin Diagram (VQFN) Package
GUID-158B98CA-EDAA-4023-8CC4-D7CED2951534-low.gif Figure 4-2 TPS16632 Pin Diagram (VQFN) Package
Table 4-2 Pin FMA for Device Pins Short-Circuited to Ground
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
IN 1,2 Device unpowered. Device not functional. B
NC 3, 4, 15, 19, 20, 21, 22, 23, 24 No effect. Normal operation. D
P_IN 5 Device unpowered. Device not functional. B
UVLO 6 UVLO protection is triggered. Device turns off the internal FET. B
OVP or PLIM 7 Over-voltage protection or power limiting will not function. B
GND 8 No effect. Normal operation. D
dVdT 9 Device doesn’t power up. B
ILIM 10 Device doesn’t power up. B
MODE 11 Device provides auto-retry behavior for over-current events as per device functional modes in data sheet. D
SHDN 12 Device is disabled. B
IMON 13 Current monitor function is not available. B
FLT 14 Fault function is not available. B
PGOOD 16 PGOOD function is not available. B
OUT 17, 18 Device will enter into current limiting operation. B
Table 4-3 Pin FMA for Device Pins Open-Circuited
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
IN 1,2 Device unpowered. Device is not functional. B
NC 3, 4, 15, 19, 20, 21, 22, 23, 24 No effect. Normal operation. D
P_IN 5 Device unpowered. Device is not functional. B
UVLO 6 Device functionality undetermined. Device may turn off / power down. B
OVP or PLIM 7 TPS16630: over-voltage protection function is not determined. Device may turn off the internal FET. TPS16632: output power limit is set to power more than 400 W. B
GND 8 Device unpowered. Device is not functional. B
dVdT 9 Device provides slew rate 24 V/500 μs on output. D
ILIM 10 Internal FET is turned off. Output is not powered up. B
MODE 11 Device provides latch-off behavior for over-current events as per device functional modes in data sheet. D
SHDN 12 No effect. Normal operation. D
IMON 13 No effect. Normal operation. D
FLT 14 No effect. Normal operation. D
PGOOD 16 No effect. Normal operation. D
OUT 17, 18 No power or current provided to load. D
Table 4-4 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
IN 1,2 IN to NC: no effect. Normal operation. D
NC 3, 4, 15, 19, 20, 21, 22, 23, 24 NC to P_IN: no effect. Normal operation. D
P_IN 5 P_IN to UVLO: under-voltage protection will not function. B
UVLO 6 UVLO to OVP/PLIM: potential device damage if UVLO voltage is more than 5.5 V. A
OVP or PLIM 7 OVP/PLIM to GND: over-voltage protection or Power limiting will not function. B
GND 8 GND to dVdT: device unpowered. Device not functional. B
dVdT 9 dVdT to ILIM: device can go into current limit operation. B
ILIM 10 ILIM to MODE: device can go into current limit operation or Latch-off mode. B
MODE 11 MODE to SHDN: device can go into shutdown. B
SHDN 12 SHDN to IMON: device can go into shutdown. B
IMON 13 IMON to FLT: potential Device damage if FLT pin voltage is more than 5.5 V. A
FLT 14 PGOOD to FLT: oring of PGOOD and FLT signals. D
PGOOD 16 PGOOD to OUT: potential device damage when PGOOD is low and output is powered up. A
OUT 17, 18 OUT to N.C: no effect. Normal operation. D
Table 4-5 Pin FMA for Device Pins Short-Circuited to IN or P_IN
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
IN 1,2 No effect. Normal operation. D
NC 3, 4, 15, 19, 20, 21, 22, 23, 24 No effect. Normal operation. D
P_IN 5 No effect. Normal operation. D
UVLO 6 Under-voltage protection will not function. B
OVP or PLIM 7 Potential device damage if supply voltage is more than 5.5 V. D
GND 8 Short circuit of input supply. B
dVdT 9 Potential device damage if supply voltage is more than 5.5 V. A
ILIM 10 Potential device damage if supply voltage is more than 5.5 V. A
MODE 11 Potential device damage if supply voltage is more than 5.5 V. A
SHDN 12 Potential device damage if supply voltage is more than 5.5 V. A
IMON 13 Potential device damage if supply voltage is more than 5.5 V. A
FLT 14 Potential device damage if FLT pin is low. A
PGOOD 16 Potential device damage if PGOOD pin is low. A
OUT 17, 18 Device will not limit power or current into load. B

4.2 HTSSOP Package

Figure 4-3 shows the TPS1663 pin diagram for the HTSSOP package. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the TPS1663 data sheet.

GUID-B246D8E9-3444-4DFB-B8BA-761B567722ED-low.gif Figure 4-3 Pin Diagram (HTSSOP Package)
Table 4-6 Pin FMA for Device Pins Short-Circuited to Ground
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
IN 1, 2, 3 Device unpowered. Device not functional. B
NC 4, 5, 17 No effect. Normal operation. D
P_IN 6 Device unpowered. Device not functional. B
UVLO 7 UVLO protetion is triggered. Device turns off the internal FET. B
OVP 8 Over-voltage protection will not function. B
GND 9 No effect. Normal operation. D
dVdT 10 Device doesn’t power up. B
ILIM 11 Device doesn’t power up. B
MODE 12 Device provides auto-retry behavior for over-current events as per device functional modes in data sheet. D
SHDN 13 Device is disabled. B
IMON 14 Current monitor function is not available. B
FLT 15 Fault function not available. B
PGOOD 16 PGOOD function not available. B
OUT 18, 19, 20 Device will enter into current limiting operation. B
Table 4-7 Pin FMA for Device Pins Open-Circuited
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
IN 1, 2, 3 Device unpowered. Device not functional. B
NC 4, 5, 17 No effect. Normal operation. D
P_IN 6 Device unpowered. Device not functional. B
UVLO 7 Device functionality undetermined. Device may turn off / power down. B
OVP 8 Over-voltage protection function is not determined. Device may turn off the internal FET. B
GND 9 Device unpowered. Device not functional. B
dVdT 10 Device provides slew rate 24 V/500 μs on output at power up. D
ILIM 11 Internal FET is turned off. Output is not powered up. B
MODE 12 Device provides latch-off behavior for over-current events as per device functional modes in data sheet. D
SHDN 13 No effect. Normal operation. D
IMON 14 No effect. Normal operation. D
FLT 15 No effect. Normal operation. D
PGOOD 16 No effect. Normal operation. D
OUT 18, 19, 20 No power or current provided to load. D
Table 4-8 Pin FMA for Device Pins Short-Circuited to Adjacent Pin
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
IN 1, 2, 3 IN to NC: no effect. Normal operation. D
NC 4, 15, 17 NC to P_IN: no effect. Normal operation. D
P_IN 6 P_IN to UVLO: under-voltage protection will not function. B
UVLO 7 UVLO to OVP: potential device damage if UVLO voltage is more than 5.5 V. B
OVP 8 OVP to GND: over-voltage protection will not function. B
GND 9 GND to dVdT: device unpowered. Device not functional. B
dVdT 10 dVdT to ILIM: device can go into current limit operation. B
ILIM 11 ILIM to MODE: device can go into current limit operation or Latch-off mode. B
MODE 12 MODE to SHDN: device can go into shutdown. B
SHDN 13 SHDN to IMON: device can go into shutdown. B
IMON 14 IMON to FLT: potential Device damage if FLT pin voltage is more than 5.5 V. A
FLT 15 PGOOD to FLT: oring of PGOOD and FLT signals. D
PGOOD 16 PGOOD to OUT: potential device damage when PGOOD is low and output is powered up. A
OUT 18, 19, 20 OUT to N.C: no effect. Normal operation. D
Table 4-9 Pin FMA for Device Pins Short-Circuited to IN or P_IN
Pin Name Pin No. Description of Potential Failure Effect(s) Failure Effect Class
IN 1,2 No effect. Normal operation. D
NC 3, 4, 17 No effect. Normal operation. D
P_IN 6 No effect. Normal operation. D
UVLO 7 Under-voltage protection will not function. B
OVP 8 Potential device damage if supply voltage is more than 5.5 V D
GND 9 Short circuit of input supply. B
dVdT 10 Potential device damage if supply voltage is more than 5.5 V. A
ILIM 11 Potential device damage if supply voltage is more than 5.5 V. A
MODE 12 Potential device damage if supply voltage is more than 5.5 V. A
SHDN 13 Potential device damage if supply voltage is more than 5.5 V. A
IMON 14 Potential device damage if supply voltage is more than 5.5 V. A
FLT 15 Potential device damage if FLT pin is low. A
PGOOD 16 Potential device damage if PGOOD pin is low. A
OUT 18, 19, 20 Device will not limit power or current into load. B

 

Texas Instruments

© Copyright 1995-2025 Texas Instruments Incorporated. All rights reserved.
Submit documentation feedback | IMPORTANT NOTICE | Trademarks | Privacy policy | Cookie policy | Terms of use | Terms of sale