ZHCU710 October 2019
Table 1 gives the performance specification of the TIDA-050033 reference design. The TLV61048 boost converter can output a stable 12 V DC voltage when the super capacitor voltage drops to 1.3 V.
| PARAMETER | DESCRIPTION |
|---|---|
| Super capacitor operating voltage | 1.3 V to 2.5 V |
| Super capacitor charging time | 330 seconds |
| Super capacitor charging current | 60 mA |
| Back up power lasting time | 45 seconds |
| Boost converter output voltage | 12 V |
| PLC Module current | 200mA for 5ms, 25mA for 995ms rest |