ZHCSXW4I July   2004  – February 2025 SN74AVCH2T45

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configurations and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Switching Characteristics: VCCA = 1.2V
    7. 5.7  Switching Characteristics: VCCA = 1.5V
    8. 5.8  Switching Characteristics: VCCA = 1.8V
    9. 5.9  Switching Characteristics: VCCA = 2.5V
    10. 5.10 Switching Characteristics: VCCA = 3.3V
    11. 5.11 Operating Characteristics
    12. 5.12 Typical Characteristics
      1. 5.12.1 Typical Propagation Delay (A to B) vs Load Capacitance, TA = 25°C, VCCA = 1.8V
      2. 5.12.2 Typical Propagation Delay (A to B) vs Load Capacitance, TA = 25°C, VCCA = 2.5V
      3. 5.12.3 Typical Propagation Delay (A to B) vs Load Capacitance, TA = 25°C, VCCA = 3.3V
  7. 6 Parameter Measurement Information
    1. 6.1 23
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 VCC Isolation
      2. 7.3.2 2-Rail Design
      3. 7.3.3 IO Ports are 4.6 V Tolerant
      4. 7.3.4 Partial Power Down Mode
      5. 7.3.5 Bus Hold on Data Inputs
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Unidirectional Logic Level-Shifting Application
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Bidirectional Logic Level-Shifting Application
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
          1. 8.2.2.2.1 Enable Times
        3. 8.2.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 接收文档更新通知
    3. 9.3 支持资源
    4. 9.4 Trademarks
    5. 9.5 静电放电警告
    6. 9.6 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MINMAXUNIT
VCCA
VCCB
Supply voltage–0.54.6V
VIInput voltage(2)I/O ports (A port)–0.54.6V
I/O ports (B port)–0.54.6
Control inputs–0.54.6
VOVoltage range applied to any output in the high-impedance or power-off state(2)A port–0.54.6V
B port–0.54.6
VOVoltage range applied to any output in the high or low state(2)(3)A port–0.5VCCA + 0.5V
B port–0.5VCCB + 0.5
IIKInput clamp currentVI < 0–50mA
IOKOutput clamp currentVO < 0–50mA
IOContinuous output current±50mA
Continuous current through VCCA, VCCB, or GND±100mA
TJJunction temperature–40150°C
TstgStorage temperature–65150°C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Section 5.3. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
The input voltage and output negative-voltage ratings may be exceeded if the input and output current ratings are observed.
The output positive-voltage rating may be exceeded up to 4.6V maximum if the output current rating is observed.