ZHCSWW1A March 2003 – August 2024 CD54ACT32 , CD74ACT32
PRODUCTION DATA
Figure 3-1 CD54ACT32 J Package; CD74ACT32 N or
D Package; CDIP, SOIC, or PDIP (Top View)| PIN | I/O | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | SOIC, PDIP, CDIP | |||
| 1A | 1 | I | 1A Input | |
| 1B | 2 | I | 1B Input | |
| 1Y | 3 | O | 1Y Output | |
| 2A | 4 | I | 2A Input | |
| 2B | 5 | I | 2B Input | |
| 2Y | 6 | O | 2Y Output | |
| 3Y | 8 | O | 3Y Output | |
| 3A | 9 | I | 3A Input | |
| 3B | 10 | I | 3B Input | |
| 4Y | 11 | O | 4Y Output | |
| 4A | 12 | I | 4A Input | |
| 4B | 13 | I | 4B Input | |
| GND | 7 | — | Ground Pin | |
| NC | — | — | No Connection | |
| VCC | 14 | — | Power Pin | |