ZHCSWR1H December 2009 – July 2024 DRV8412
PRODUCTION DATA
This section describes design considerations.
| DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
|---|---|---|
| Motor voltage | PVDD_x | 24V |
| Motor current (peak and RMS) | IPVDD | 6A peak, 3A RMS |
| Overcurrent threshold | OCTH | OC_ADJ = 27kΩ, 9.7A |
| Bridge mode | M1M2 | Parallel full bridge |