ZHCSWP4A July   2007  – July 2024 TRS208

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Electrical Characteristics, Driver
    7. 5.7 Electrical Characteristics, Receiver
    8. 5.8 Switching Characteristics, Driver
    9. 5.9 Switching Characteristics, Receiver
  7. 6 Parameter Measurement Information
  8. 7 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Capacitor Selection
      2. 8.1.2 Electrostatic Discharge (ESD) Protection
      3. 8.1.3 ESD Test Conditions
      4. 8.1.4 Human-Body Model (HBM)
      5. 8.1.5 Machine Model (MM)
      6. 8.1.6 Typical Application
  10. 9 Device and Documentation Support
    1. 9.1 接收文档更新通知
    2. 9.2 支持资源
    3. 9.3 商标
    4. 9.4 静电放电警告
    5. 9.5 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Electrical Characteristics, Driver

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted) (see Figure 8-3)
PARAMETERTEST CONDITIONS(3)MINTYP(1)MAXUNIT
VOHHigh-level output voltageDOUT at RL = 3 kΩ to GND,DIN = GND59V
VOLLow-level output voltageDOUT at RL = 3 kΩ to GND,DIN = VCC–5–9V
IIHHigh-level input currentVI = VCC15200μA
IILLow-level input currentVI at 0V–15–200μA
IOS(2)Short-circuit output currentVCC = 5.5V,VO = 0V±10±60mA
roOutput resistanceVCC, V+, and V– = 0V,VO = ±2V300Ω
All typical values are at VCC = 5V, and TA = 25°C
Short-circuit durations should be controlled to prevent exceeding the device absolute power dissipation ratings, and not more than one output should be shorted at a time.
Test conditions are C1–C4 = 0.1μF at VCC = 5V ± 0.5V.