ZHCSWP0E February   1998  – July 2024 CD54HC4066 , CD74HC4066 , CD74HCT4066

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Absolute Maximum Ratings
  7. 6 ESD Ratings
  8. 7 Thermal Information
  9. 8 Recommended Operating Conditions
  10. 9 Electrical Characteristics: HC Devices
  11. 10Electrical Characteristics: HCT Devices
  12. 11Switching Characteristics HC
  13. 12Switching Characteristics HCT
  14. 13Analog Channel Specifications
  15. 14Analog Test Circuits
  16. 15Test Circuits and Waveforms
  17. 16Detailed Description
    1. 16.1 Functional Block Diagram
    2. 16.2 Device Functional Modes
  18. 17Device and Documentation Support
    1. 17.1 接收文档更新通知
    2. 17.2 支持资源
    3. 17.3 Trademarks
    4. 17.4 静电放电警告
    5. 17.5 术语表
  19. 18Revision History
  20. 19Mechanical, Packaging, and Orderable Information

Electrical Characteristics: HCT Devices


Over operating free-air temperature range, VSUPPLY = ±5 V, and RL = 100 Ω, (unless otherwise noted)(1)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
SIGNAL INPUTS (VIS) AND OUTPUTS (VOS)
VIS (V) VI (V) VCC (V) TA
High Level Input Voltage VIH 4.5 to 5.5 25°C 2 V
–40°C to +85°C 2
–55°C to +125°C 2
Low Level Input Voltage VIL 25°C 0.8 V
–40°C to +85°C 0.8
–55°C to +125°C 0.8
"ON" Resistance IO = 1mA RON VCC or GND VCC 4.5 25°C 25 80 Ω
–40°C to +85°C 106
–55°C to +125°C 128
VCC to GND 25°C 35 95 Ω
–40°C to +85°C 118
–55°C to +125°C 142
"ON" Resistance Between Any Two Switches ▲RON VCC 4.5 25°C 1
Ω

Off-Switch Leakage Current IZ VCC or GND VIL 5.5
25°C

±0.1 µA
–55°C to 85°C ±1
–55°C to 125°C ±1
Input Leakage Current (Any Control) IIL VCC or GND 5.5
25°C

±0.1 µA
–55°C to 85°C ±1
–55°C to 125°C ±1

Quiescent Device Current
 
ICC VCC or GND 5.5
25°C

2 µA
–55°C to 85°C 20
–55°C to 125°C 40

Additional Quiescent Device Current Per Input Pin: 1 Unit Load
 
▲ICC VCC - 2.1 4.5 to 5.5
25°C

100 360
–55°C to 85°C 450
–55°C to 125°C 490
CONTROL (ADDRESS OR INHIBIT), VC
Peak-to-Peak voltage symmetrical about (VDD – VEE) / 2.