ZHCSWE0F October   1995  – May 2024 SN54ACT373 , SN54ACT373-SP , SN74ACT373

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 说明
  4. 3 Pin Configuration and Functions
  5. 4 Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Recommended Operating Conditions
    3. 4.3 Thermal Information
    4. 4.4 Electrical Characteristics
    5. 4.5 Timing Requirements
    6. 4.6 Switching Characteristics
    7. 4.7 Operating Characteristics
  6. 5 Parameter Measurement Information
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Power Supply Recommendations
    2. 7.2 Layout
      1. 7.2.1 Layout Guidelines
      2. 7.2.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support (Analog)
      1. 8.1.1 Related Documentation
    2. 8.2 接收文档更新通知
    3. 8.3 支持资源
    4. 8.4 Trademarks
    5. 8.5 静电放电警告
    6. 8.6 术语表
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC TA = 25°C SN54ACT373 SN74ACT373 UNIT
MIN TYP MAX MIN MAX MIN MAX
VOH IOH = –50 µA 4.5 V 4.4 4.49 4.4 4.4 V
5.5 V 5.4 5.49 5.4 5.4
IOH = –24 mA 4.5 V 3.86 3.7 3.76
5.5 V 4.86 4.7 4.76
IOH = –50 mA (1) 5.5 V 3.85
IOH = –75 mA (1) 5.5 V 3.85
VOL IOL = 50µA 4.5 V 0.1 0.1 0.1 V
5.5 V 0.1 0.1 0.1
IOL = 24 mA 4.5 V 0.36 0.44 0.44
5.5 V 0.36 0.44 0.44
IOL = 50 mA (1) 5.5 V 1.65
IOL = 75 mA (1) 5.5 V 1.65
IOZ VO = VCC or GND 5.5 V ±0.25 ±5 ±2.5 µA
II VI = VCC or GND 5.5 V ±0.1 ±1 ±1 µA
ICC VI = VCC or GND, IO = 0 5.5 V 4 80 40 µA
∆ICC (2) One input at 3.4 V, Other inputs at GND or VCC 5.5 V 0.6 1.5 1.5 mA
Ci VI = VCC or GND 5 V 4.5 pF
Not more than one output should be tested at a time, and the duration of the test should not exceed 2 ms.
This is the increase in supply current for each input that is at one of the specified TTL voltage levels, rather than 0 V or VCC.