ZHCSW43B April 2003 – October 2024 CD54ACT174 , CD74ACT174
PRODUCTION DATA
The power supply can be any voltage between the min and max supply voltage rating located in Section 5.3.
Each VCC terminal should have a good bypass capacitor to prevent power disturbance. For devices with a single supply, TI recommends 0.1 µF and if there are multiple VCC terminals, then TI recommends .01 µF or .022 µF for each power terminal. It is okay to parallel multiple bypass capacitors to reject different frequencies of noise. A 0.1 µF and 1 µF are commonly used in parallel. The bypass capacitor should be installed as close to the power terminal as possible for best results.