ZHCSVW7Q October 1995 – July 2024 SN54AHCT573 , SN74AHCT573
PRODUCTION DATA
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TA = 25°C | TA = –55°C to 125°C | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | ||||
| CL = 15pF | ||||||||
| tpd | D | Q | 5.1(1) | 7(1) | 1(1) | 9(1) | ns | |
| tpd | LE | Q | 5.6(1) | 7.5(1) | 1(1) | 9(1) | ns | |
| ten | OE | Q | 5.5(1) | 7.5(1) | 1(1) | 9(1) | ns | |
| tdis | OE | Q | 5.5(1) | 8(1) | 1(1) | 11(1) | ns | |
| CL = 50pF | ||||||||
| tpd | D | Q | 6.1 | 8 | 1 | 10 | ns | |
| tpd | LE | Q | 6.6 | 8.5 | 1 | 10 | ns | |
| ten | OE | Q | 6.5 | 8.5 | 1 | 11 | ns | |
| tdis | OE | Q | 6.7 | 9 | 1 | 12 | ns | |
| tsk(o) | 1.5(1) | ns | ||||||