ZHCSTY3I September 2008 – November 2023 UCC27423-Q1 , UCC27424-Q1 , UCC27425-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|
| INPUT (INA, INB) | |||||||||
| VIH | Logic 1 input threshold | 1.6 | 2.2 | 2.5 | V | ||||
| VIL | Logic 0 input threshold | 0.8 | 1.2 | 1.5 | V | ||||
| IIN | Input current | VIN = 0 V to VDD | –10 | 0 | 10 | μA | |||
| OUTPUT (OUTA, OUTB) | |||||||||
| IOUT | Output current | VDD = 14 V(1) | 4 | A | |||||
| ROH | Output resistance high | IOUT = –10 mA, (2) | 1.2 | 2.5 | Ω | ||||
| ROL | Output resistance low | IOUT = 10 mA, (2) | 0.7 | 1.2 | Ω | ||||
| ENABLE (ENBA, ENBB) | |||||||||
| VIN_H | High-level input voltage | Low-to-high transition | 1.7 | 2.4 | 2.9 | V | |||
| VIN_L | Low-level input voltage | High-to-low transition | 1.1 | 1.8 | 2.2 | V | |||
| Hysteresis | 0.15 | 0.55 | 0.9 | V | |||||
| RENBL | Enable impedance | VDD = 14 V, ENBL = GND | 75 | 100 | 145 | kΩ | |||
| OVERALL | |||||||||
| IDD | Operating current | Static, VDD = 15 V, ENBA = ENBB = 15 V | UCC27423-Q1 | INA = 0 V | INB = 0 V | 900 | 1350 | µA | |
| INB = High | 750 | 1100 | |||||||
| INA = High | INB = 0 V | 750 | 1100 | ||||||
| INB = High | 600 | 900 | |||||||
| UCC27424-Q1 | INA = 0 V | INB = 0 V | 300 | 450 | |||||
| INB = High | 750 | 1100 | |||||||
| INA = High | INB = 0 V | 750 | 1100 | ||||||
| INB = High | 1200 | 1800 | |||||||
| UCC27425-Q1 | INA = 0 V | INB = 0 V | 600 | 900 | |||||
| INB = High | 1050 | 1600 | |||||||
| INA = High | INB = 0 V | 450 | 700 | ||||||
| INB = High | 900 | 1350 | |||||||
| Disabled, VDD = 15 V, ENBA = ENBB = 0 V | All | INA = 0 V | INB = 0 V | 300 | 450 | ||||
| INB = High | 450 | 700 | |||||||
| INA = High | INB = 0 V | 450 | 700 | ||||||
| INB = High | 600 | 900 | |||||||