ZHCSTS4C April 2003 – October 2024 CD74AC174
PRODUCTION DATA
| –55°C to 125°C | –40°C to 85°C | UNIT | |||||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| fclock | Clock frequency | 8 | 9 | MHz | |||
| tw | Pulse duration | CLR low | 50 | 44 | ns | ||
| CLK high or low | 65 | 57 | |||||
| Tsu | Setup time before CLK↑ | Data | 2 | 2 | ns | ||
| th | Hold time, data after CLK ↑ | 38 | 33 | ns | |||
| trec | Recovery time, before CLK ↑ | CLR↑ | 1.5 | 1.5 | ns | ||