ZHCSSH4E May   2003  – October 2024 SN74AHCT1G125-Q1

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Switching Characteristics, VCC = 3 V ± 0.3 V
    7. 5.7 Switching Characteristics, VCC = 5 V ± 0.5 V
    8. 5.8 Operating Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support (Analog)
      1. 9.1.1 Related Documentation
    2. 9.2 接收文档更新通知
    3. 9.3 支持资源
    4. 9.4 Trademarks
    5. 9.5 静电放电警告
    6. 9.6 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC TA = 25°C MIN MAX UNIT
MIN TYP MAX
VOH IOH = –50 µA 3 V 2.9 3 2.9 V
4.5 V 4.4 4.5 4.4
IOH = –4 mA 3 V 2.58 2.34
IOH = –8 mA 4.5 V 3.94 3.66
VOL IOL = 50 µA 3 V and 4.5 V 0.1 0.1 V
IOL = 4 mA 3 V 0.36 0.52
IOL = 8 mA 4.5 V 0.36 0.52
II VI = 5.5 V or GND 0 V to 5.5 V ±0.1 ±1 µA
IOZ VO = VCC or GND 5.5 V ±0.25 ±2.5 µA
ICC VI = VCC or GND, IO = 0, OE high or low 3 V and 5.5 V 1 10 µA
ΔICC (1) One input at 3.4 V, Other input at VCC or GND 5.5 V 1.35 1.5 mA
Ci VI = VCC or GND 5 V 4 10 10 pF
Co VO = VCC or GND 5 V 10 pF
This is the increase in supply current for each input at one of the specified TTL voltage levels, rather than 0 V or VCC.