ZHCSSF7E September 1998 – May 2024 SN74AHC08Q-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | TA= 25°C | TA = −40°C TO 125°C | TA = −40°C TO 85°C | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||||
| VOH | IOH = −50 μΑ | 2 V | 1.9 | 2 | 1.9 | 1.9 | V | |||||
| 3 V | 2.9 | 3 | 2.9 | 2.9 | ||||||||
| 4.5 V | 4.4 | 4.5 | 4.4 | 4.4 | ||||||||
| IOH = −4 mA | 3 V | 2.58 | 2.48 | 2.48 | ||||||||
| IOH = −8 mA | 4.5 V | 3.94 | 3.8 | 3.8 | ||||||||
| VOL | IOL = 50 μΑ | 2 V | 0.1 | 0.1 | 0.1 | V | ||||||
| 3 V | 0.1 | 0.1 | 0.1 | |||||||||
| 4.5 V | 0.1 | 0.1 | 0.1 | |||||||||
| IOL = 4 mA | 3 V | 0.36 | 0.5 | 0.44 | ||||||||
| IOL = 8 mA | 4.5 V | 0.36 | 0.5 | 0.44 | ||||||||
| II | A or B inputs | Vl = 5.5 V or GND | 0 V to 5.5 V | ±0.1 | ±1 | ±1 | μΑ | |||||
| ICC | Vl = VCC or GND, | IO = 0 | 5.5 V | 2 | 20 | 20 | μA | |||||
| Ci | VI = VCC or GND | 5 V | 4 | 10 | pF | |||||||