本资源的原文使用英文撰写。 为方便起见,TI 提供了译文;由于翻译过程中可能使用了自动化工具,TI 不保证译文的准确性。 为确认准确性,请务必访问 ti.com 参考最新的英文版本(控制文档)。
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1A | 1 | Input | Channel 1, Input A |
1B | 2 | Input | Channel 1, Input B |
1Y | 3 | Output | Channel 1, Output Y |
2A | 4 | Input | Channel 2, Input A |
2B | 5 | Input | Channel 2, Input B |
2Y | 6 | Output | Channel 2, Output Y |
GND | 7 | — | Ground |
3Y | 8 | Output | Channel 3, Output Y |
3A | 9 | Input | Channel 3, Input A |
3B | 10 | Input | Channel 3, Input B |
4Y | 11 | Output | Channel 4, Output Y |
4A | 12 | Input | Channel 4, Input A |
4B | 13 | Input | Channel 4, Input B |
VCC | 14 | — | Positive Supply |
Thermal Information | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | −0.5 | 7 | V | |
VI 1 | Input voltage range | −0.5 | 7 | V | |
VO1 | Output voltage range | −0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | (VI < 0) | −20 | mA | |
IOK | Output clamp current | (VO < 0 or VO > VCC) | ±20 | mA | |
IO | Continuous output current | (VO = 0 to VCC) | ±25 | mA | |
Continuous current through VCC or GND | ±50 | mA | |||
Tstg | Storage temperature range | −65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-0021 | ±2000 | V |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 2 | 5.5 | V | |
VIH | High-level input voltage | VCC = 2 V | 1.5 | V | |
VCC = 3 V | 2.1 | ||||
VCC = 5.5 V | 3.85 | ||||
VIL | Low-level input voltage | VCC = 2 V | 0.5 | V | |
VCC = 3 V | 0.9 | ||||
VCC = 5.5 V | 1.65 | ||||
VI | Input voltage | 0 | 5.5 | V | |
VO | Output voltage | 0 | VCC | V | |
IOH | High-level output current | VCC = 2 V | −50 | mA | |
VCC = 3.3 V ± 0.3 V | −4 | mA | |||
VCC = 5 V ± 0.5 V | −8 | ||||
IOL | Low-level output current | VCC = 2 V | 50 | mA | |
VCC = 3.3 V ± 0.3 V | 4 | mA | |||
VCC = 5 V ± 0.5 V | 8 | ||||
Δt/Δv | Input transition rise or fall rate | VCC = 3.3 V ± 0.3 V | 100 | ns/V | |
VCC = 5 V ± 0.5 V | 20 | ||||
TA | Operating free-air temperature | −40 | 125 | °C |
THERMAL METRIC(1) | SN74AHC08Q-Q1 | UNIT | |||
---|---|---|---|---|---|
D
(SOIC) |
PW (TSSOP) |
BQA (WQFN) | |||
14 PINS | 14 PINS | 14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 86 | 147.7 | 88.3 | °C/W |
PARAMETER | TEST CONDITIONS | VCC | TA= 25°C | TA = −40°C TO 125°C | TA = −40°C TO 85°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||||
VOH | IOH = −50 μΑ | 2 V | 1.9 | 2 | 1.9 | 1.9 | V | |||||
3 V | 2.9 | 3 | 2.9 | 2.9 | ||||||||
4.5 V | 4.4 | 4.5 | 4.4 | 4.4 | ||||||||
IOH = −4 mA | 3 V | 2.58 | 2.48 | 2.48 | ||||||||
IOH = −8 mA | 4.5 V | 3.94 | 3.8 | 3.8 | ||||||||
VOL | IOL = 50 μΑ | 2 V | 0.1 | 0.1 | 0.1 | V | ||||||
3 V | 0.1 | 0.1 | 0.1 | |||||||||
4.5 V | 0.1 | 0.1 | 0.1 | |||||||||
IOL = 4 mA | 3 V | 0.36 | 0.5 | 0.44 | ||||||||
IOL = 8 mA | 4.5 V | 0.36 | 0.5 | 0.44 | ||||||||
II | A or B inputs | Vl = 5.5 V or GND | 0 V to 5.5 V | ±0.1 | ±1 | ±1 | μΑ | |||||
ICC | Vl = VCC or GND, | IO = 0 | 5.5 V | 2 | 20 | 20 | μA | |||||
Ci | VI = VCC or GND | 5 V | 4 | 10 | pF |
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | TA = −40°C TO 125°C | TA = −40°C TO 85°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A or B | Y | CL = 15 pF | 6.2 | 8.8 | 1 | 10.5 | 1 | 10.5 | ns | |
tPHL | 6.2 | 8.8 | 1 | 10.5 | 1 | 10.5 | |||||
tPLH | A or B | Y | CL = 50 pF | 8.7 | 12.3 | 1 | 14 | 1 | 14 | ns | |
tPHL | 8.7 | 12.3 | 1 | 14 | 1 | 14 |
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | TA = −40°C TO 125°C | TA = −40°C TO 85°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A or B | Y | CL = 15 pF | 4.3 | 5.9 | 1 | 7 | 1 | 7 | ns | |
tPHL | 4.3 | 5.9 | 1 | 7 | 1 | 7 | |||||
tPLH | A or B | Y | CL = 50 pF | 5.8 | 7.9 | 1 | 9 | 1 | 9 | ns | |
tPHL | 5.8 | 7.9 | 1 | 9 | 1 | 9 |
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
VOL(P) | Quiet output, maximum dynamic VOL | 0.8 | V | |
VOL(V) | Quiet output, minimum dynamic VOL | −0.8 | V | |
VIH(D) | High-level dynamic input voltage | 3.5 | V | |
VIL(D) | Low-level dynamic input voltage | 1.5 | V |
PARAMETER | TEST CONDITIONS | TYP | UNIT | ||
---|---|---|---|---|---|
Cpd | Power dissipation capacitance | No load, | f = 1 MHz | 18 | pF |