ZHCSRZ6J October 1995 – August 2024 SN54AHC240 , SN74AHC240
PRODMIX
| 器件型号 | 封装(1) | 封装尺寸(2) | 本体尺寸(3) |
|---|---|---|---|
| SN54AHC240 | J(CDIP,20) | 24.2mm x 7.62mm | 24.2mm x 6.92mm |
| W(CFP,20) | 13.09mm x 8.13mm | 13.09mm x 6.92mm | |
| FK(LCCC,20) | 8.89mm × 8.89mm | 8.89mm × 8.89mm | |
| SN74AHC240 | N(PDIP,20) | 24.33mm x 9.4mm | 25.40mm x 6.35mm |
| DW(SOIC,20) | 12.80mm × 10.3mm | 12.8mm x 7.5mm | |
| NS(SOP,20) | 12.60mm x 7.8mm | 12.6mm x 5.30mm | |
| PW(TSSOP,20) | 6.50mm × 6.4mm | 6.50mm x 4.40mm |
逻辑图(正逻辑)