ZHCSRS4B February   2007  – June 2024 TPS2062-1 , TPS2065-1 , TPS2066-1

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics
    5. 5.5 Typical Characteristics
  7. 6 Parameter Measurement Information
    1.     13
  8. 7 Detailed Description
    1. 7.1  Functional Block Diagram
    2. 7.2  Power Switch
    3. 7.3  Charge Pump
    4. 7.4  Driver
    5. 7.5  Enable ( ENx or ENx)
    6. 7.6  Current Sense
    7. 7.7  Overcurrent
      1. 7.7.1 Overcurrent Conditions (TPS2062-1 and TPS2065-1)
      2. 7.7.2 Overcurrent Conditions (TPS2066-1)
    8. 7.8  Overcurrent ( OCx)
    9. 7.9  Thermal Sense
    10. 7.10 Undervoltage Lockout
    11. 7.11 Discharge Function
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1  Power-Supply Considerations
      2. 8.1.2  OC Response
      3. 8.1.3  Power Dissipation and Junction Temperature
      4. 8.1.4  Thermal Protection
      5. 8.1.5  Undervoltage Lockout (UVLO)
      6. 8.1.6  Universal Serial Bus (USB) Applications
      7. 8.1.7  Host/Self-Powered and Bus-Powered Hubs
      8. 8.1.8  Low-Power Bus-Powered and High-Power Bus-Powered Functions
      9. 8.1.9  USB Power-Distribution Requirements
      10. 8.1.10 Generic Hot-Plug Applications
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
    2. 9.2 Documentation Support
    3. 9.3 接收文档更新通知
    4. 9.4 支持资源
    5. 9.5 Trademarks
    6. 9.6 静电放电警告
    7. 9.7 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Universal Serial Bus (USB) Applications

The universal serial bus (USB) interface is a 12-Mb/s, or 1.5-Mb/s, multiplexed serial bus designed for low-to-medium bandwidth PC peripherals (for example, keyboards, printers, scanners, and mice). The four-wire USB interface is conceived for dynamic attach-detach (hot plug-unplug) of peripherals. Two lines are provided for differential data, and two lines are provided for 5-V power distribution.

USB data is a 3.3-V level signal, but power is distributed at 5 V to allow for voltage drops in cases where power is distributed through more than one hub across long cables. Each function must provide its own regulated 3.3 V from the 5-V input or its own internal power supply.

The USB specification defines the following five classes of devices, each differentiated by power-consumption requirements:

  • Hosts/self-powered hubs (SPH)
  • Bus-powered hubs (BPH)
  • Low-power, bus-powered functions
  • High-power, bus-powered functions
  • Self-powered functions

SPHs and BPHs distribute data and power to downstream functions. The TPS206x-1 has higher current capability than required by one USB port; so, it can be used on the host side and supplies power to multiple downstream ports or functions.