ZHCSRJ6D June   2010  – October 2024 TLV320AIC3104-Q1

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Switching Characteristics I2S/LJF/RJF Timing in Master Mode
    7. 6.7  Switching Characteristics I2S/LJF/RJF Timing in Slave Mode
    8. 6.8  Switching Characteristics DSP Timing in Master Mode
    9. 6.9  Switching Characteristics DSP Timing in Slave Mode
    10. 6.10 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Audio Data Converters
      2. 7.3.2  Stereo Audio ADC
        1. 7.3.2.1 Stereo Audio ADC High-Pass Filter
      3. 7.3.3  Automatic Gain Control (AGC)
      4. 7.3.4  Stereo Audio DAC
      5. 7.3.5  Digital Audio Processing for Playback
      6. 7.3.6  Digital Interpolation Filter
      7. 7.3.7  Delta-Sigma Audio DAC
      8. 7.3.8  Audio DAC Digital Volume Control
      9. 7.3.9  Analog Output Common-mode Adjustment
      10. 7.3.10 Audio DAC Power Control
      11. 7.3.11 Audio Analog Inputs
      12. 7.3.12 Analog Input Bypass Path Functionality
      13. 7.3.13 ADC PGA Signal Bypass Path Functionality
      14. 7.3.14 Input Impedance and VCM Control
      15. 7.3.15 MICBIAS Generation
      16. 7.3.16 Analog Fully Differential Line Output Drivers
      17. 7.3.17 Analog High-Power Output Drivers
      18. 7.3.18 Short-Circuit Output Protection
      19. 7.3.19 Jack and Headset Detection
    4. 7.4 Device Functional Modes
      1. 7.4.1 Digital Audio Processing for Record Path
      2. 7.4.2 Increasing DAC Dynamic Range
      3. 7.4.3 Passive Analog Bypass During Power Down
      4. 7.4.4 Hardware Reset
    5. 7.5 Programming
      1. 7.5.1  Digital Control Serial Interface
      2. 7.5.2  I2C Control Interface
      3. 7.5.3  I2C Bus Debug in a Glitched System
      4. 7.5.4  Digital Audio Data Serial Interface
      5. 7.5.5  Right-Justified Mode
      6. 7.5.6  Left-Justified Mode
      7. 7.5.7  I2S Mode
      8. 7.5.8  DSP Mode
      9. 7.5.9  TDM Data Transfer
      10. 7.5.10 Audio Clock Generation
  9. 8 Register Maps
    1. 8.1 Output Stage Volume Controls
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 External Speaker Driver in Infotainment and Cluster Applications
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curves
      2. 9.2.2 External Speaker Amplifier With Separate Line Outputs
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Device Nomenclature
    2. 10.2 Documentation Support
      1. 10.2.1 Related Documentation
    3. 10.3 Receiving Notification of Documentation Updates
    4. 10.4 Community Resources
    5. 10.5 Trademarks
    6. 10.6 静电放电警告
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Input Impedance and VCM Control

The TLV320AIC3104-Q1 includes several programmable settings to control analog input pins, particularly when they are not selected for connection to an ADC PGA. The default option allows unselected inputs to be put into a high-impedance state, such that the input impedance seen looking into the device is extremely high. Note, however, that the pins on the device do include protection diode circuits connected to AVDD and AVSS. Thus, if any voltage is driven onto a pin approximately one diode drop (~0.6 V) above AVDD or one diode drop below AVSS, these protection diodes begin conducting current, resulting in an effective impedance that no longer appears as a high-impedance state.

n most cases, the analog input pins on the TLV320AIC3104-Q1 should be AC-coupled to analog input sources, the exception to this being if an ADC is being used for dc voltage measurement. The AC-coupling capacitor causes a high-pass filter pole to be inserted into the analog signal path, so the size of the capacitor must be chosen to move that filter pole sufficiently low in frequency to cause minimal effect on the processed analog signal. The input impedance of the analog inputs when selected for connection to an ADC PGA varies with the setting of the input level control, starting at approximately 20 kΩ with an input level control setting of 0 dB, and increasing to approximately 80 kΩ when the input level control is set at –12 dB. For example, using a 0.1-μF AC\u0002coupling capacitor at an analog input results in a high-pass filter pole of 80 Hz when the 0-dB input level control setting is selected.