ZHCSRE5B December   2022  – August 2024 DLP4621-Q1

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Storage Conditions
    3. 5.3  ESD Ratings
    4. 5.4  Recommended Operating Conditions
      1. 5.4.1 Illumination Overfill Diagram
    5. 5.5  Thermal Information
    6. 5.6  Electrical Characteristics
    7. 5.7  Timing Requirements
      1.      Electrical and Timing Diagrams
    8. 5.8  Switching Characteristics
      1. 5.8.1 LPSDR and Test Load Circuit Diagrams
    9. 5.9  System Mounting Interface Loads
      1.      System Interface Loads Diagram
    10. 5.10 Micromirror Array Physical Characteristics
      1. 5.10.1 Micromirror Array Physical Characteristics Diagram
    11. 5.11 Micromirror Array Optical Characteristics
    12. 5.12 Window Characteristics
    13. 5.13 Chipset Component Usage Specification
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 SubLVDS Data Interface
      2. 6.3.2 Low Speed Interface for Control
      3. 6.3.3 DMD Voltage Supplies
      4. 6.3.4 Asynchronous Reset
      5. 6.3.5 Temperature Sensing Diode
        1. 6.3.5.1 Temperature Sense Diode Theory
    4. 6.4 System Optical Considerations
      1. 6.4.1 Numerical Aperture and Stray Light Control
      2. 6.4.2 Pupil Match
      3. 6.4.3 Illumination Overfill
    5. 6.5 DMD Image Performance Specification
    6. 6.6 Micromirror Array Temperature Calculation
      1. 6.6.1 Monitoring Array Temperature Using the Temperature Sense Diode
    7. 6.7 Micromirror Landed-On/Landed-Off Duty Cycle
      1. 6.7.1 Definition of Micromirror Landed-On/Landed-Off Duty Cycle
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Application Overview
      2. 7.2.2 Input Image Resolution
      3. 7.2.3 Reference Design
      4. 7.2.4 Application Mission Profile Consideration
    3. 7.3 Power Supply Recommendations
      1. 7.3.1 Power Supply Power-Up Procedure
      2. 7.3.2 Power Supply Power-Down Procedure
      3. 7.3.3 Power Supply Sequencing Requirements
    4. 7.4 Layout Guidelines
    5. 7.5 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Device Nomenclature
      2. 8.1.2 Device Markings
    2. 8.2 第三方产品免责声明
    3. 8.3 接收文档更新通知
    4. 8.4 支持资源
    5. 8.5 Trademarks
    6. 8.6 静电放电警告
    7. 8.7 DMD Handling
    8. 8.8 术语表
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Micromirror Array Optical Characteristics

PARAMETERTEST CONDITIONSMINNOMMAXUNIT
Micromirror tilt angleDMD landed state(1)12degree
Micromirror tilt angle tolerance(2)–11degree
DMD efficiency(3)420nm – 700nm66%
Measured relative to the plane formed by the overall micromirror array at 25°C.
For some applications, it is critical to account for the micromirror tilt angle variation in the overall optical system design. With some optical system designs, the micromirror tilt angle variation within a device may result in perceivable non-uniformities in the light field reflected from the micromirror array. With some optical system designs, the micromirror tilt angle variation between devices may result in colorimetry variations, system efficiency variations, or system contrast variations.
DMD efficiency is measured photopically under the following conditions: 24° illumination angle, F/2.4 illumination and collection apertures, uniform source spectrum (halogen), uniform pupil illumination, the optical system is telecentric at the DMD, and the efficiency numbers are measured with 100% electronic micromirror landed duty-cycle and do not include system optical efficiency or overfill loss. This number is measured under conditions described above and deviations from these specified conditions can result in a different efficiency value in a different optical system. The factors that can influence the DMD efficiency related to system application include: light source spectral distribution and diffraction efficiency at those wavelengths (especially with discrete light sources such as LEDs or lasers), and illumination and collection apertures (F/#) and diffraction efficiency. The interaction of these system factors as well as the DMD efficiency factors that are not system dependent are described in detail in DMD Optical Efficiency for Visible Wavelengths Application Note.