ZHCSRC7C December 2022 – August 2024 DLP4620S-Q1
PRODUCTION DATA
Figure 6-4 DMD
Thermal Test PointsThe active array temperature can be computed analytically from the thermal measurement point on the outside of the package, the package thermal resistance, the electrical power, and the illumination heat load. The following equations provide the relationship between the array temperature and the reference ceramic temperature (TP1) in Figure 6-4:
where
The DMD absorption constant is a function of illumination distribution on the active array and the array border, angle of incidence (AOI), f number of the system, and operating state of the mirrors. The absorption constant is higher in the OFF state than in the ON state. Equations to calculate the absorption constant are provided for both ON and OFF mirror states. They assume an AOI of 34 degrees, an f/1.7 system, and they account for the distribution of light on the active array, POM, and array border.
Electrical power dissipation of the DMD is variable and depends on the voltages, data rates, and operating frequencies.
The following sample calculations assume 10% of the total incident light falls outside of the active array and POM, and the mirrors are in the OFF state.
When designing the DMD heatsink solution, the package thermal resistance from array to reference ceramic temperature (thermocouple location TP1 can be used to determine the temperature rise through the package as given by the following equations: