ZHCSR62Q April   1999  – August 2024 MAX3243

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics –– Auto Power Down
    6. 5.6  Electrical Characteristics –– Driver
    7. 5.7  Electrical Characteristics –– Receiver
    8. 5.8  Switching Characteristics –– Auto Power Down
    9. 5.9  Switching Characteristics –– Driver
    10. 5.10 Switching Characteristics –– Receiver
    11. 5.11 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Auto-Power-Down
      2. 7.3.2 Charge Pump
      3. 7.3.3 RS232 Driver
      4. 7.3.4 RS232 Receiver
      5. 7.3.5 ROUT2B Receiver
      6. 7.3.6 Invalid Input Detection
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 接收文档更新通知
    2. 9.2 支持资源
    3. 9.3 Trademarks
    4. 9.4 静电放电警告
    5. 9.5 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Electrical Characteristics –– Driver

over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted)(1) (see Figure 8-1)
PARAMETER TEST CONDITIONS MIN TYP(2) MAX UNIT
VOH High-level output voltage All DOUT at RL = 3 kΩ to GND 5 5.4 V
VOL Low-level output voltage All DOUT at RL = 3 kΩ to GND –5 –5.4 V
VO Output voltage
(mouse driveability)
DIN1 = DIN2 = GND, DIN3 = VCC, 3-kΩ to GND at DOUT3,
DOUT1 = DOUT2 = 2.5 mA
±5 V
IIH High-level input current VI = VCC ±0.01 ±1 μA
IIL Low-level input current VI at GND ±0.01 ±1 μA
Vhys Input hysteresis ±1 V
IOS Short-circuit output current(3) VCC = 3.6 V, VO = 0 V ±35 ±60 mA
VCC = 5.5 V, VO = 0 V
ro Output resistance VCC, V+, and V– = 0 V, VO = ±2 V 300 10M Ω
Ioff Output leakage current FORCEOFF = GND, VO = ±12 V, VCC = 3 to 3.6 V ±25 μA
VO = ±10 V, VCC = 4.5 to 5.5 V ±25
Test conditions are C1–C4 = 0.1 μF at VCC = 3.3 V ± 0.3 V; C1 = 0.047 μF, C2–C4 = 0.33 μF at VCC = 5 V ± 0.5 V.
All typical values are at VCC = 3.3 V or VCC = 5 V, and TA = 25°C.
Short-circuit durations should be controlled to prevent exceeding the device absolute power dissipation ratings, and not more than one output should be shorted at a time.