本资源的原文使用英文撰写。 为方便起见,TI 提供了译文;由于翻译过程中可能使用了自动化工具,TI 不保证译文的准确性。 为确认准确性,请务必访问 ti.com 参考最新的英文版本(控制文档)。
ISOTMP35 是业界先进的隔离温度传感器 IC,集成了隔离栅,可承受高达 3000VRMS 电压,具有一个模拟温度传感器,可在 –40°C 至 150°C 范围内实现 10mV/°C 的斜率。通过这种集成,可将传感器与高压热源(例如,高压 FET、IGBT 或高压接触器)置于同一位置,而无需昂贵的隔离电路。与通过将传感器放置在较远位置来满足隔离要求的方法相比,直接接触高压热源还可提供更高的精度和更快的热响应。
ISOTMP35 由 2.3V 至 5.5V 的非隔离式电源供电,可轻松集成到高压平面没有子稳压电源的应用中。
集成隔离栅满足 UL 1577 的要求。表面贴装封装(7 引脚 SOIC)可提供从热源到嵌入式热传感器的出色热流,更大限度地降低热质量并提供更精确的热源测量。这降低了对耗时热建模的需求,并通过减少由于制造和组装而产生的机械变化来提高系统设计裕度。
ISOTMP35 AB 类输出驱动器提供强大的 500μA 最高输出,可驱动高达 1000pF 的容性负载,并可直接连接到模数转换器 (ADC) 采样保持输入端。
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | DFQ | ||
GND | 3 | G | Ground |
NC | 2 |
– | No connect |
TSENSE | 5 |
– | Temperature pin connected to high-voltage heat source |
6 | |||
7 | |||
VDD | 1 | P | Supply voltage |
VOUT | 4 | O | Output voltage proportional to temperature |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | VDD | –0.3 | 6 | V |
Output voltage | VOUT | –0.3 | VDD + 0.3 | V |
Output current | VOUT | –30 | 30 | mA |
Operating junction temperature, TJ | –60 | 155 | °C | |
Storage temperature, Tstg | –65 | 155 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2500 | V |
Charged-device model (CDM), per ANSI/ESDA/JEDEC JS-002(2) | ±1000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply voltage | 2.3 | 5.5 | V | |
TA | Operating ambient temperature | –40 | 150 | °C |
THERMAL METRIC(1) | ISOTMP35 | UNIT | |
---|---|---|---|
DFQ (SOIC) | |||
7 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 116.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 62.5 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 38.8 | °C/W |
RθJB | Junction-to-board thermal resistance | 41.9 | °C/W |
ψJT | Junction-to-top characterization parameter | 38.3 | °C/W |
ψJB | Junction-to-board characterization parameter | N/A | °C/W |
MT | Thermal Mass | 51.0 | mJ/°C |
PARAMETER | TEST CONDITIONS | VALUE | UNIT | ||
---|---|---|---|---|---|
GENERAL | |||||
CLR | External Clearance(1) | Shortest terminal-to-terminal distance through air | >4 | mm | |
CPG | External Creepage(1) | Shortest terminal-to-terminal distance across the package surface | >4 | mm | |
DTI | Distance through the insulation | Minimum internal gap (internal clearance) | >17 | µm | |
CTI | Comparative tracking index | DIN EN 60112; IEC 60112 | >400 | V | |
Material Group | II | ||||
Overvoltage category | Rated mains voltage ≤ 150VRMS | I-IV | |||
Rated mains voltage ≤ 300VRMS | I-III | ||||
DIN EN IEC 60747-17 (VDE 0884-17) | |||||
VIORM | Maximum repetitive peak isolation voltage | At AC voltage | 707 | VPK | |
VIOWM | Maximum-rated isolation working voltage | At AC voltage (sine wave) | 500 | VRMS | |
At DC voltage | 707 | VDC | |||
VIOTM | Maximum transient isolation voltage | VTEST = VIOTM, t = 60s (qualification test), VTEST = 1.2 × VIOTM, t = 1s (100% production test) |
4250 | VPK | |
VIMP | Maximum impulse voltage(2) | Tested in air, 1.2/50-μs waveform per IEC 62368-1 | 5000 | VPK | |
VIOSM | Maximum surge isolation voltage(3) | Tested in oil (qualification test), 1.2/50-μs waveform per IEC 62368-1 |
6500 | VPK | |
qpd | Apparent charge(4) | Method a, after input/output safety test subgroups 2 and 3, Vpd(ini) = VIOTM, tini = 60s, Vpd(m) = 1.2 × VIORM, tm = 10s |
≤ 5 | pC | |
Method a, after environmental tests subgroup 1, Vpd(ini) = VIOTM, tini = 60s, Vpd(m) = 1.3 × VIORM, tm = 10s |
≤ 5 | ||||
Method b1, at preconditioning (type test) and routine test, Vpd(ini) = VIOTM, tini = 1s, Vpd(m) = 1.5 × VIORM, tm = 1s |
≤ 5 | ||||
Method b2, at routine test (100% production)(6), Vpd(ini) = VIOTM = Vpd(m); tini = tm = 1s |
≤ 5 | ||||
CIO | Barrier capacitance, input to output(5) |
VIO = 0.1VPP at 100kHz | 1.4 | pF | |
RIO | Insulation resistance, input to output(5) |
VIO = 500V at TA = 25°C | >1012 | Ω | |
VIO = 500V at 100°C ≤ TA ≤ 125°C | >1011 | ||||
VIO = 500V at TA = 150°C | >109 | ||||
Pollution degree | 2 | ||||
Climatic category | 55/125/21 | ||||
UL1577 | |||||
VISO | Withstand isolation voltage | VTEST = VISO, t = 60s (qualification); VTEST = 1.2 × VISO, t = 1s (100% production) |
3000 | VRMS |