ZHCSQM0B December   2022  – December 2024 TPSM82816

PRODMIX  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Precise Enable (EN)
      2. 7.3.2 Output Discharge
      3. 7.3.3 COMP/FSET
      4. 7.3.4 MODE/SYNC
      5. 7.3.5 Spread Spectrum Clocking (SSC)
      6. 7.3.6 Undervoltage Lockout (UVLO)
      7. 7.3.7 Power-Good Output (PG)
      8. 7.3.8 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Pulse Width Modulation (PWM) Operation
      2. 7.4.2 Power Save Mode Operation (PSM)
      3. 7.4.3 100% Duty-Cycle Operation
      4. 7.4.4 Current Limit and Short-Circuit Protection
      5. 7.4.5 Soft Start / Tracking (SS/TR)
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Setting the Output Voltage
        2. 8.2.2.2 Feedforward Capacitor
        3. 8.2.2.3 Input Capacitor
        4. 8.2.2.4 Output Capacitor
      3. 8.2.3 Application Curves
    3. 8.3 System Examples
      1. 8.3.1 Voltage Tracking
      2. 8.3.2 Synchronizing to an External Clock
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
        1. 8.5.2.1 Thermal Consideration
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 第三方产品免责声明
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 接收文档更新通知
    4. 9.4 支持资源
    5. 9.5 Trademarks
    6. 9.6 静电放电警告
    7. 9.7 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Voltage Tracking

The SS/TR pin is externally driven by another voltage source to achieve output voltage tracking. The application circuit is shown in Figure 8-32. From 0 V to 0.6 V, the internal reference voltage to the internal error amplifier follows the SS/TR pin voltage. When the SS/TR pin voltage is above 0.6 V, the voltage tracking is disabled and the FB pin voltage is regulated at 0.6 V. The device achieves ratiometric, as shown in Figure 8-33 or coincidental (simultaneous) output tracking, as shown in Figure 8-33.

The R2 value must be set properly to achieve accurate voltage tracking by taking the 10-μA charging current into account. 1 kΩ or smaller is a sufficient value for R2. For decreasing SS/TR pin voltage, the device does not sink current from the output when the device is in PSM. The resulting decrease of the output voltage can be slower than the SS/TR pin voltage if the load is light.

In case both devices need to run in forced PWM mode after start-up, TI recommends to tie the MODE/SYNC pin of the secondary device to the output voltage or the power-good signal of the primary device. The TPSM8281x has a duty cycle limitation defined by the minimum on time, which can cause the secondary device to not track when the output voltage is very low. Delaying FPWM mode until the output voltage is higher operates the device in PSM mode, with improved tracking at very low output voltages

When driving the SS/TR pin with an external voltage, do not exceed the voltage rating of the SS/TR pin.

TPSM82816 Schematic for Output Voltage TrackingFigure 8-32 Schematic for Output Voltage Tracking
TPSM82816 Ratiometric Voltage TrackingFigure 8-33 Ratiometric Voltage Tracking
TPSM82816 Coincidental Voltage TrackingFigure 8-34 Coincidental Voltage Tracking