ZHCSQD8C July   2007  – April 2022 PCA9306-Q1

PRODUCTION DATA  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 Revision History
  5. 5 说明(续)
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics
    6. 7.6  Switching Characteristics: Translating Down, VIH = 3.3 V
    7. 7.7  Switching Characteristics: Translating Down, VIH = 2.5 V
    8. 7.8  Switching Characteristics: Translating Up, VIH = 2.3 V
    9. 7.9  Switching Characteristics: Translating Up, VIH = 1.5 V
    10. 7.10 Typical Characteristics
  8. 8 Parameter Measurement Information
  9. 9 Detailed Description
    1. 9.1 Overview
      1. 9.1.1 Definition of threshold voltage
      2. 9.1.2 Correct Device Set Up
      3. 9.1.3 Disconnecting a Target from the Main I2C Bus Using the EN Pin
      4. 9.1.4 Supporting Remote Board Insertion to Backplane with PCA9306-Q1
      5. 9.1.5 Switch Configuration
      6. 9.1.6 Controller on Side 1 or Side 2 of Device
      7. 9.1.7 LDO and PCA9306-Q1 Concerns
      8. 9.1.8 Current Limiting Resistance on VREF2
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Enable (EN) Pin
      2. 9.3.2 Voltage Translation
    4. 9.4 Device Functional Modes
  10. 10Application and Implementation
    1. 10.1 Application Information
      1. 10.1.1 General Applications of I2C
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Bidirectional Translation
        2. 10.2.2.2 Sizing Pullup Resistor
        3. 10.2.2.3 PCA9306-Q1 Bandwidth
      3. 10.2.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Documentation Support
      1. 13.1.1 Related Documentation
    2. 13.2 接收文档更新通知
    3. 13.3 支持资源
    4. 13.4 Trademarks
    5. 13.5 Electrostatic Discharge Caution
    6. 13.6 术语表
  14. 14Mechanical, Packaging, and Orderable Information

General Applications of I2C

As with the standard I2C system, pullup resistors are required to provide the logic-high levels on the translator bus. The size of these pullup resistors depends on the system, but each side of the repeater must have a pullup resistor. The device is designed to work with standard-mode and fast-mode I2C devices, in addition to SMBus devices. Standard-mode I2C devices only specify 3 mA in a generic I2C system where standard-mode devices and multiple controllers are possible. Under certain conditions, high termination currents can be used. When the SDA1 or SDA2 port is low, the clamp is in the ON state, and a low-resistance connection exists between the SDA1 and SDA2 ports. Assuming the higher voltage is on the SDA2 port when the SDA2 port is high, the voltage on the SDA1 port is limited to the voltage set by VREF1. When the SDA1 port is high, the SDA2 port is pulled to the pullup supply voltage of the drain (VDPU) by the pullup resistors. This functionality allows a seamless translation between higher and lower voltages selected by the user, without the need for directional control. The SCL1-SCL2 channel also functions in the same way as the SDA1-SDA2 channel.