ZHCSQB5C April 2019 – December 2024 DLP480RE
PRODUCTION DATA
The layer stack-up and copper weight for each layer is shown in Table 9-1. Small sub-planes are allowed on signal routing layers to connect components to major sub-planes on top or bottom layers if necessary.
| LAYER NO. | LAYER NAME | COPPER WT. (oz.) | COMMENTS |
|---|---|---|---|
| 1 | Side A - DMD only | 1.5 | DMD, escapes, low frequency signals, power sub-planes. |
| 2 | Ground | 1 | Solid ground plane (net GND). |
| 3 | Signal | 0.5 | 50Ω and 100Ω differential signals |
| 4 | Ground | 1 | Solid ground plane (net GND) |
| 5 | DMD_P3P3V | 1 | +3.3V power plane (net DMD_P3P3V) |
| 6 | Signal | 0.5 | 50Ω and 100Ω differential signals |
| 7 | Ground | 1 | Solid ground plane (net GND). |
| 8 | Side B - All other Components | 1.5 | Discrete components, low frequency signals, power sub-planes |