ZHCSQ87E November   1998  – May 2024 CD54HC164 , CD54HCT164 , CD74HC164 , CD74HCT164

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 说明
  4. 3 Pin Configuration and Functions
  5. 4 Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Recommended Operating Conditions
    3. 4.3 Thermal Information
    4. 4.4 Electrical Characteristics
    5. 4.5 Prerequisite for Switching Characteristics
    6. 4.6 Switching Characteristics
  6. 5 Parameter Measurement Information
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Device Functional Modes
  8. 7 Power Supply Recommendations
  9. 8 Layout
    1. 8.1 Layout Guidelines
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
    2. 9.2 接收文档更新通知
    3. 9.3 支持资源
    4. 9.4 Trademarks
    5. 9.5 静电放电警告
    6. 9.6 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Electrical Characteristics

PARAMETER TEST CONDITIONS(1) VCC (V) 25℃ –40℃ to 85℃ –55℃ to 125℃ UNIT
MIN TYP MAX MIN MAX MIN MAX
HC TYPES
VIH High level input voltage 2 1.5 1.5 1.5 V
4.5 3.15 3.15 3.15
6 4.2 4.2 4.2
VIL Low level input voltage 2 0.5 0.5 0.5 V
4.5 1.35 1.35 1.35
6 1.8 1.8 1.8
VOH

High level output voltage

IOH = – 20 μA 2 1.9 1.9 1.9 V
IOH = – 20 μA 4.5 4.4 4.4 4.4
IOH = – 20 μA 6 5.9 5.9 5.9

High level output voltage

IOH = – 4 mA 4.5 3.98 3.84 3.7
IOH = – 5.2 mA 6 5.48 5.34 5.2
VOL

Low level output voltage

IOL = 20 μA 2 0.1 0.1 0.1 V
IOL = 20 μA 4.5 0.1 0.1 0.1
IOL = 20 μA 6 0.1 0.1 0.1

Low level output voltage

IOL = 4 mA 4.5 0.26 0.33 0.4
IOL = 5.2 mA 6 0.26 0.33 0.4 V
II Input leakage current 6 ±0.1 ±1 ±1 μA
ICC Supply current VI = VCC or GND 6 8 80 160 μA
HCT TYPES
VIH High level input voltage 4.5 to 5.5 2 2 2 V
VIL Low level input voltage 4.5 to 5.5 0.8 0.8 0.8 V
VOH

High level output voltage

IOH = – 20 μA 4.5 4.4 4.4 4.4 V

High level output voltage

IOH = – 4 μA 4.5 3.98 3.84 3.7
VOL

Low level output voltage

IOL = 20 μA 4.5 0.1 0.1 0.1 V

Low level output voltage

IOL = 4 μA 4.5 0.26 0.33 0.4
II Input leakage current VI = VCC or GND 5.5 ±0.1 ±1 ±1 μA
ICC Supply current VI = VCC or GND 5.5 8 80 160 μA
ΔICC(2)(3) Additional supply current per input pin Date Shift-In (1,2) 4.5 to 5.5 100 108 135 147 μA
CLR 4.5 to 5.5 100 324 405 441 μA
CLK 4.5 to 5.5 100 252 315 343 μA
VI = VIH or VIL, unless otherwise noted.
This is the increase in supply current for each input that is at one of the specified TTL voltage levels, rather than 0 V or VCC.
Inputs held at VCC – 2.1.