ZHCSPN7B March   2023  – August 2024 TMAG6181-Q1

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Magnetic Characteristics
    7. 5.7 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Magnetic Flux Direction
      2. 6.3.2 Sensors Location and Placement Tolerances
      3. 6.3.3 Magnetic Response
      4. 6.3.4 Parameters Definition
        1. 6.3.4.1 AMR Output Parameters
        2. 6.3.4.2 Transient Parameters
          1. 6.3.4.2.1 Power-On Time
        3. 6.3.4.3 Hall Sensor Parameters
        4. 6.3.4.4 Angle Accuracy Parameters
      5. 6.3.5 Automatic Gain Control (AGC)
      6. 6.3.6 Turns Counter
        1. 6.3.6.1 Rotation Tracking
      7. 6.3.7 Safety and Diagnostics
        1. 6.3.7.1 Device Level Checks
        2. 6.3.7.2 System Level Checks
    4. 6.4 Device Functional Modes
      1. 6.4.1 Operating Modes
        1. 6.4.1.1 Active Mode
        2. 6.4.1.2 Active-Turns Mode
        3. 6.4.1.3 Low-Power Mode
        4. 6.4.1.4 Sleep Mode
        5. 6.4.1.5 Fault Mode
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Power Supply as the Reference for External ADC
      2. 7.1.2 AMR Output Dependence on Airgap Distance
      3. 7.1.3 Calibration of Sensor Errors
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Designing with Multiple Sensors
          1. 7.2.2.1.1 Designing for Redundancy
          2. 7.2.2.1.2 Multiplexing Multiple Sensors
      3. 7.2.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 接收文档更新通知
    2. 8.2 支持资源
    3. 8.3 Trademarks
    4. 8.4 静电放电警告
    5. 8.5 术语表
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Magnetic Response

The AMR sensor has two components that are sensitive to the in-plane magnetic field X and Y axes parallel to the chip surface. Figure 6-4 shows the AMR sensor with the differential sine and cosine outputs SIN_P, SIN_N, COS_P and COS_N. The outputs have an electrical range of 180 degrees. If the mechanical angle between the sensor reference and the direction of the magnetic field is θ, then the AMR outputs correspond to cosine 2θ and sine 2θ, respectively. For every 360° rotation of the external magnetic field, the AMR outputs provide two periods at 180° sensing range for each period. Hence, for a dipole magnet rotating at speed of f, the electrical output from the AMR sensor outputs can be at twice the frequency at 2f. Use Equation 1 to calculate the angle of the magnetic field using an arctangent2 function.

Equation 1. θ = a r c t a n 2   ( V s i n V c o s   ) 2

where

  • Vsin is the sine output
  • Vcos is the cosine output

The AMR sensor is sensitive only to the direction of the magnetic field and has a wide operating magnetic field range. The voltage levels of the AMR outputs are independent of the absolute flux density as long as the magnetic flux density is above the minimum recommended operating fields.

TMAG6181-Q1 AMR Sensor Outputs Magnetic
                    Response Figure 6-4 AMR Sensor Outputs Magnetic Response

Figure 6-5 shows the two integrated Hall sensors X and Y that are sensitive to the in-plane X and Y axes similar to the AMR sensor. The outputs Q1 and Q0 shows the digital outputs of both these sensors, respectively. Figure 6-5 shows both the Hall outputs reacting to the input field by going low when the field is higher than operating point (BOP) and going high when the field is lower than returning point (BRP).

TMAG6181-Q1 Hall Sensor Magnetic
                    Response Figure 6-5 Hall Sensor Magnetic Response

For a rotating input magnetic field, with the Y and X components of BSIN and BCOS respectively, Figure 6-6 shows the response of the AMR and Hall sensors. The integrated X and Y Hall sensors provide digital outputs (Q1 and Q0, respectively). See the Functional Block Diagram. The Hall sensors have a 360° angle range compared to the 180° angle range of the AMR sensors.

TMAG6181-Q1 Magnetic Response of AMR and
                    Hall Sensors Figure 6-6 Magnetic Response of AMR and Hall Sensors