ZHCSPF2B December   2021  – December 2024 LM5168 , LM5169

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Control Architecture
      2. 7.3.2  Internal VCC Regulator and Bootstrap Capacitor
      3. 7.3.3  Internal Soft Start
      4. 7.3.4  On-Time Generator
      5. 7.3.5  Current Limit
      6. 7.3.6  N-Channel Buck Switch and Driver
      7. 7.3.7  Synchronous Rectifier
      8. 7.3.8  Enable, Undervoltage Lockout (EN/UVLO)
      9. 7.3.9  Power Good (PGOOD)
      10. 7.3.10 Thermal Protection
    4. 7.4 Device Functional Modes
      1. 7.4.1 Shutdown Mode
      2. 7.4.2 Active Mode
      3. 7.4.3 Sleep Mode
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Fly-Buck™ Converter Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1  Switching Frequency (RT)
        2. 8.2.2.2  Transformer Selection
        3. 8.2.2.3  Output Capacitor Selection
        4. 8.2.2.4  Secondary Output Diode
        5. 8.2.2.5  Setting Output Voltage
        6. 8.2.2.6  Input Capacitor
        7. 8.2.2.7  Type-3 Ripple Network
        8. 8.2.2.8  CBST Selection
        9. 8.2.2.9  Minimum Secondary Output Load
        10. 8.2.2.10 Example Design Summary
      3. 8.2.3 Application Curves
    3. 8.3 Typical Buck Application
      1. 8.3.1 Design Requirements
      2. 8.3.2 Detailed Design Procedure
        1. 8.3.2.1 Switching Frequency (RT)
        2. 8.3.2.2 Buck Inductor Selection
        3. 8.3.2.3 Setting the Output Voltage
        4. 8.3.2.4 Type-3 Ripple Network
        5. 8.3.2.5 Output Capacitor Selection
        6. 8.3.2.6 Input Capacitor Considerations
        7. 8.3.2.7 CBST Selection
        8. 8.3.2.8 Example Design Summary
      3. 8.3.3 Application Curves
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Thermal Considerations
      2. 8.5.2 Typical EMI Results
      3. 8.5.3 Layout Guidelines
        1. 8.5.3.1 Compact PCB Layout for EMI Reduction
        2. 8.5.3.2 Feedback Resistors
      4. 8.5.4 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 第三方产品免责声明
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 接收文档更新通知
    4. 9.4 支持资源
    5. 9.5 Trademarks
    6. 9.6 静电放电警告
    7. 9.7 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Enable, Undervoltage Lockout (EN/UVLO)

The LM516x contains a dual-level EN/UVLO circuit. When the EN/UVLO voltage is below 0.45 V (typical), the converter is in a low-current shutdown mode and the input quiescent current (IQ) is dropped down to 3 µA. When the voltage is greater than 1.1 V but less than 1.5 V (typical), the converter is in standby mode. In standby mode, the internal bias regulator is active while the control circuit is disabled. When the voltage exceeds the rising threshold of 1.5 V (typical), normal operation begins. Install a resistor divider from VIN to GND to set the minimum operating voltage of the regulator. If the user wishes to implement an input voltage UVLO, refer to Figure 7-2, Equation 3, and Equation 4 for details. Typically, the user chooses a value for RUV1 and calculates the value of RUV2 using Equation 3 based on a desired VON. Reasonable values for RUV1 are in the 1-MΩ range. Equation 4 is then used to calculate the resulting VOFF. VON and VOFF are the input voltages where the device turns on and off, respectively.

LM5168 LM5169 Input UVLO Connections Figure 7-2 Input UVLO Connections
Equation 3. RUV2=RUV1∙VEN(R)VON-VEN(R)
Equation 4. VOFF=VEN(F)∙1+RUV1RUV2

If input UVLO is not required, the user can either drive EN/UVLO as an enable input driven by a logic signal or connect directly to VIN. If EN/UVLO is directly connected to VIN, the regulator begins switching as soon as the internal bias rails are active; about 4.5 V at VIN.