ZHCSP22B october   2021  – march 2023 TMUX8211 , TMUX8212 , TMUX8213

PRODUCTION DATA  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 Revision History
  5. 5 Device Comparison Table
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1  Absolute Maximum Ratings: TMUX821x Devices
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions: TMUX821x Devices
    4. 7.4  漏极持续电流源
    5. 7.5  漏极脉冲电流源
    6. 7.6  Thermal Information
    7. 7.7  Electrical Characteristics (Global): TMUX821x Devices
    8. 7.8  Electrical Characteristics (±15-V Dual Supply)
    9. 7.9  Electrical Characteristics (±36-V Dual Supply)
    10. 7.10 Electrical Characteristics (±50-V Dual Supply)
    11. 7.11 Electrical Characteristics (72-V Single Supply)
    12. 7.12 Electrical Characteristics (100-V Single Supply)
    13. 7.13 Switching Characteristics: TMUX821x Devices
    14. 7.14 Typical Characteristics
  8. 8 Parameter Measurement Information
    1. 8.1 On-Resistance
    2. 8.2 Off-Leakage Current
    3. 8.3 On-Leakage Current
    4. 8.4 Device Turn-On and Turn-Off Time
    5. 8.5 Charge Injection
    6. 8.6 Off Isolation
    7. 8.7 Crosstalk
    8. 8.8 Bandwidth
    9. 8.9 THD + Noise
  9. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Bidirectional Operation
      2. 9.3.2 Flat On-Resistance
      3. 9.3.3 Protection Features
        1. 9.3.3.1 Fail-Safe Logic
        2. 9.3.3.2 ESD Protection
        3. 9.3.3.3 Latch-Up Immunity
      4. 9.3.4 1.8 V Logic Compatible Inputs
      5. 9.3.5 Integrated Pull-Down Resistor on Logic Pins
    4. 9.4 Device Functional Modes
      1. 9.4.1 Normal Mode
      2. 9.4.2 Truth Tables
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
      3. 10.2.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Documentation Support
      1. 13.1.1 Related Documentation
    2. 13.2 接收文档更新通知
    3. 13.3 支持资源
    4. 13.4 Trademarks
    5. 13.5 静电放电警告
    6. 13.6 术语表
  14. 14Mechanical, Packaging, and Orderable Information

Detailed Design Procedure

Multiplexing PMU systems enables a small, flexible solution that can be used over a wide range of current ranges. TI’s high voltage multiplexers offer a size advantage over typical relay solutions while still achieving an extremely low level of distortion, noise, and leakage. This high voltage multiplexer can be use in tandem with high voltage operational amplifiers and DACs to create an accurate PMU with excellent signal-to-noise ratio.

In this example application, the TMUX8212 is paired with a high voltage amplifier and a DAC. The DAC generates an arbitrary voltage signal that feeds into the amplifier. An additional high voltage offset is also fed into the amplifier to add any needed common mode shift. This arbitrary signal is then passed through a current limiting resistor before reaching the DUT. To change the current range of the system, different current limiting resistors are added in series with each channel of the multiplexer. In this example, the first channel of the multiplexer uses a 10 kΩ resistor for the low current clamp. The maximum output current of the PMU in this range is 5 mA because of this design. During the system operation, the PMU is set to this lower current range in the beginning of the test routine. After the DUT is initially checked in this range and is operating normally with no unexpected shorts, the current range can be switched to high current. This way the PMU and DUT will not be unnecessarily damaged from excess current due to a short. In this example, the remaining three channels of the TMUX8212 are connected in parallel, increasing the maximum current through the device and reducing the low On-Resistance. Because of the flexibility of the TMUX8212, this could easily be modified to fit any system need. For example, if less maximum current is needed, then two channels could be connected in parallel instead of three, and the additional single channel could be used to add a third current range option. The additional input channels make this multiplexed application increasingly valuable by greatly reducing solution size.

The TMUX821x switches have exceptionally flat On-Resistance and low leakage currents across the signal voltage range. The ultra-flat On-Resistance keeps the current clamp constant across the signal voltage range, and the low leakage current reduces the potential noise/offset when measuring on the lowest current range. Additionally, excellent crosstalk and off-isolation performance allows the TMUX821x devices to perform well in multi-channel switching applications without having an unselected channel impact the measurement on selected channels.