ZHCSOV7B October 2021 – October 2024 DLPC3421
PRODUCTION DATA
Internal software selection allows the controller to support multiple DMD interface swap configurations. These options can improve board layout by remapping specific combinations of DMD interface lines to other DMD interface lines as needed. Table 6-10 shows the four options available for the DLP160CP DMD.
| DLPC3421 Controller 4-LANE DMD ROUTING OPTIONS | DMD PINS | |||
|---|---|---|---|---|
| Option 1 Swap Control = x0 |
Option 2 Swap Control = x2 |
Option 3 Swap Control = x1 |
Option 4 Swap Control = x3 |
|
| HS_WDATA_D_P HS_WDATA_D_N |
HS_WDATA_E_P HS_WDATA_E_N |
HS_WDATA_H_P HS_WDATA_H_N |
HS_WDATA_A_P HS_WDATA_A_N |
Input DATA_p_0 Input DATA_n_0 |
| HS_WDATA_C_P HS_WDATA_C_N |
HS_WDATA_F_P HS_WDATA_F_N |
HS_WDATA_G_P HS_WDATA_G_N |
HS_WDATA_B_P HS_WDATA_B_N |
Input DATA_p_1 Input DATA_n_1 |
| HS_WDATA_F_P HS_WDATA_F_N |
HS_WDATA_C_P HS_WDATA_C_N |
HS_WDATA_B_P HS_WDATA_B_N |
HS_WDATA_G_P HS_WDATA_G_N |
Input DATA_p_2 Input DATA_n_2 |
| HS_WDATA_E_P HS_WDATA_E_N |
HS_WDATA_D_P HS_WDATA_D_N |
HS_WDATA_A_P HS_WDATA_A_N |
HS_WDATA_H_P HS_WDATA_H_N |
Input DATA_p_3 Input DATA_n_3 |
Figure 6-13 DLP160CP
DMD Interface ExampleThe sub-LVDS high-speed interface waveform quality and timing on the DLPC34xx controller depends on the total length of the interconnect system, the spacing between traces, the characteristic impedance, etch losses, and how well matched the lengths are across the interface. Thus, ensuring positive timing margin requires attention to many factors.
In an attempt to minimize the signal integrity analysis that would otherwise be required, the DMD Control and Sub-LVDS Signals layout section is provided as a reference of an interconnect system that satisfy both waveform quality and timing requirements (accounting for both PCB routing mismatch and PCB signal integrity). Variation from these recommendations may also work, but should be confirmed with PCB signal integrity analysis or lab measurements.