ZHCSOS3F August 2021 – March 2024 TPS7H2211-SEP , TPS7H2211-SP
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | SUB- GROUP(2) |
MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|---|
| POWER SUPPLIES AND CURRENTS | |||||||||
| VINUVLOR | Internal VIN UVLO rising | 1, 2, 3 | 3.2 | 3.4 | 3.8 | V | |||
| VINUVLOF | Internal VIN UVLO falling | 1, 2, 3 | 2.6 | 2.9 | 3.2 | V | |||
| HYSTVIN-UVLO | Internal VIN UVLO hysteresis | 1, 2, 3 | 0.55 | 0.75 | V | ||||
| IQ | Quiescent current | IOUT = 0 mA, EN = 7 V | 1, 2, 3 | 5 | 10 | mA | |||
| IF | VIN to VOUT forward leakage current | EN = 0 V, VOUT = 0 V, measured VOUT current | VIN = 14 V | 1, 2, 3 | 1 | 1.3 | mA | ||
| VIN = 12 V | 1, 2, 3 | 0.65 | 0.94 | ||||||
| VIN = 9 V | 1, 2, 3 | 0.15 | 0.49 | ||||||
| VIN = 4.5 V | 1, 2, 3 | 0.04 | 0.23 | ||||||
| ISD VIN | VIN off-state supply current | EN = 0 V, VOUT = 0 V, measured VIN current | VIN = 14 V | 1, 2, 3 | 6.9 | 10 | mA | ||
| VIN = 12 V | 1, 2, 3 | 5.9 | 9.5 | ||||||
| VIN = 9 V | 1, 2, 3 | 4.4 | 8 | ||||||
| VIN = 4.5 V | 1, 2, 3 | 3.7 | 7 | ||||||
| VRCP_ENTER | Reverse current protection enter voltage(3) | EN = 7 V, see Figure 8-1 | VIN = 4.5 V | 1 | 390 | mV | |||
| VIN = 14 V | 1 | 363 | |||||||
| VRCP_EXIT | Reverse current protection exit voltage(3) | EN = 7 V, see Figure 8-2 | VIN = 4.5 V | 1 | 264 | mV | |||
| VIN = 14 V | 1 | 249 | |||||||
| tRCP | Reverse current protection response time | EN = 7 V, see Figure 8-1 | VIN = 4.5 V | 9 | 208 | µs | |||
| VIN = 14 V | 9 | 247 | |||||||
| IRCP | Reverse current protection leakage current | EN = 0 V, VOUT = 0 to 14 V and VOUT > VIN | 1, 2, 3 | 44 | 250 | µA | |||
| EN = 7 V, VIN = 0 V, VOUT = 0 to 14 V | 1, 2, 3 | 37 | 240 | ||||||
| SOFT START | |||||||||
| ISS | Soft start charge current | 1, 2, 3 | 65 | 83 | µA | ||||
| ENABLE (EN) INPUT | |||||||||
| VINEN | VIN percentage for enable (4) | 1, 2, 3 | 75% | ||||||
| IEN | EN pin input leakage current | EN = 7 V, VIN = 14 V | 1, 2, 3 | 2 | 12 | nA | |||
| OVERVOLTAGE PROTECTION (OVP) | |||||||||
| IOVP | OVP pin input leakage current | OVP = 7 V | 1, 2, 3 | 1.5 | 12 | nA | |||
| CURRENT LIMIT | |||||||||
| IL_trip | Internal current limit trip point | VIN = 12 V, CSS = 2 nF | 1 | 8 | A | ||||
| IL_peak | Fast trip off current limit peak | VIN = 12 V, 10 Ω to 10 mΩ short in 1 µs, switch inductance = 270 nH |
1 | 25 | A | ||||
| tftr | Fast trip off response time | 9 | 2.3 | µs | |||||
| tfto | Fast trip off off-time | VIN = 12 V, CSS = 2 nF | 9 | 51 | µs | ||||
| THERMAL SHUTDOWN | |||||||||
| Thermal shutdown | 155 | °C | |||||||
| Thermal shutdown hysteresis | 20 | °C | |||||||