ZHCSOS3F August 2021 – March 2024 TPS7H2211-SEP , TPS7H2211-SP
PRODUCTION DATA
本资源的原文使用英文撰写。 为方便起见,TI 提供了译文;由于翻译过程中可能使用了自动化工具,TI 不保证译文的准确性。 为确认准确性,请务必访问 ti.com 参考最新的英文版本(控制文档)。
TPS7H2211 是一款单通道电子保险丝(具有附加功能的集成 FET 负载开关),可提供反向电流保护、过压保护和可配置的上升时间,以便更大限度减少浪涌电流(软启动)。此器件包含一个可在 4.5V 至 14V 输入电压范围内运行的 P 沟道 MOSFET,并且支持最大 3.5A 的持续电流。
开关由可与低压控制信号直接连接的打开和关闭输入 (EN) 控制。过压保护和软启动可通过 OVP 和 SS 引脚使用很少的外部组件进行编程。TPS7H2211 采用具有外露散热焊盘的陶瓷和塑料封装,可提高散热性能。QML 5962R1822001VXC 提供了标准微电路图 (SMD)。-SEP 型号 V62/23609 提供了供应商项目图 (VID)。
器件型号(1) | 等级(2) | 封装 |
---|---|---|
5962R1822001VXC | 飞行等级 QMLV-RHA 100krad (Si) | 16 引脚 CFP 11.00mm × 9.60mm 质量 = 1.56g(4) |
5962-1822001VXC | 飞行等级 QMLV | |
TPS7H2211HKR/EM | 工程样片(3) | |
TPS7H2211MDAPTSEP | 9 月 | 32 引脚 HTSSOP 6.10mm × 11.00mm 质量 = 0.184g(4) |
TPS7H2211EVM-CVAL | 评估模块 | 评估板 |
GENERIC PART NUMBER | RADIATION RATING(1) | GRADE(2) | PACKAGE | ORDERABLE PART NUMBER |
---|---|---|---|---|
TPS7H2211-SP | TID of 100 krad(Si) RLAT, DSEE free to 75 MeV-cm2/mg |
QMLV-RHA | 16-pin HKR CFP | 5962R1822001VXC |
QMLP-RHA | 32-pin DAP HTSSOP | 5962R1822002PYE | ||
QMLV | 16-pin HKR CFP | 962-1822001VXC | ||
KGD (QMLV-RHA) | Die | 5962R1822001V9A | ||
None | Engineering model (3) | 16-pin HKR CFP | TPS7H2211HKR/EM | |
Die | TPS7H2211Y/EM | |||
TPS7H2211-SEP | TID of 50 krad(Si) RLAT, DSEE free to 43 MeV-cm2/mg |
Space Enhanced Plastic | 32-pin DAP HTSSOP | TPS7H2211MDAPTSEP |
HKR Package | DAP Package |
16-Pin CFP With Thermal Pad | 32-Pin HTSSOP With Thermal Pad |
Top View | Top View |
![]() |
PIN | I/O(1) | DESCRIPTION | ||
---|---|---|---|---|
HKR (16) NO. | PW(32) NO. | NAME | ||
1-4 | 1-10 | VIN | I | Switch input. An input bypass capacitor is recommended for minimizing VIN dip. |
6 | 12 | EN | I | Active high switch control input. Do not float this pin. |
7 | 13 | OVP | I | Overvoltage protection. Set using an external resistor divider. If no OVP is desired, connect this pin to GND. Do not float this pin. |
8 | 15 | GND | — | Device ground. (2) |
12 | 22 | SS | I/O | Soft start (switch slew rate control). If this functionality is not desired, the SS pin must be left disconnected (floating). In all cases be sure to follow the requirements of Section 9.3.3. |
13-16 | 23-32 | VOUT | O | Switch output. A minimum 10-µF output capacitor is recommended. |
5, 9-11 | 11,14,16,17-21 | NC | — | NC — No connect. These pins are not internally connected. It is recommended to connect these pins to GND to prevent charge buildup; however, these pins can also be left open or tied to any voltage between GND and VIN. |
— | Thermal Pad | — | Thermal pad (exposed center pad) for heat dissipation purposes. The thermal pad is internally connected to the seal ring and GND. | |
— | Metal Lid | — | The lid is internally connected to the thermal pad and GND through the seal ring. |
DIE THICKNESS | BACKSIDE FINISH | BACKSIDE POTENTIAL | BOND PAD METALLIZATION COMPOSITION | BOND PAD THICKNESS |
---|---|---|---|---|
15 mils | Silicon with backgrind | Ground | AlCu | 1050 nm |
DESCRIPTION | PAD NUMBER | X MIN | Y MIN | X MAX | Y MAX |
---|---|---|---|---|---|
VIN | 1 | 653.22 | 4936.95 | 793.17 | 5076.9 |
VIN | 2 | 152.37 | 4936.95 | 292.32 | 5076.9 |
VIN | 3 | 319.32 | 4936.95 | 459.27 | 5076.9 |
VIN | 4 | 486.27 | 4936.95 | 626.22 | 5076.9 |
VIN | 5 | 152.37 | 4770 | 292.32 | 4909.95 |
VIN | 6 | 319.32 | 4770 | 459.27 | 4909.95 |
VIN | 7 | 486.27 | 4770 | 626.22 | 4909.95 |
VIN | 8 | 653.22 | 4770 | 793.17 | 4909.95 |
VIN | 9 | 152.37 | 4579.16 | 292.32 | 4719.11 |
VIN | 10 | 319.32 | 4579.16 | 459.27 | 4719.11 |
VIN | 11 | 486.27 | 4579.16 | 626.22 | 4719.11 |
VIN | 12 | 653.22 | 4579.16 | 793.17 | 4719.11 |
VIN | 13 | 152.37 | 4412.21 | 292.32 | 4552.16 |
VIN | 14 | 319.32 | 4412.21 | 459.27 | 4552.16 |
VIN | 15 | 486.27 | 4412.21 | 626.22 | 4552.16 |
VIN | 16 | 653.22 | 4412.21 | 793.17 | 4552.16 |
VIN | 17 | 152.37 | 3553.11 | 292.32 | 3693.06 |
VIN | 18 | 319.32 | 3553.11 | 459.27 | 3693.06 |
VIN | 19 | 486.27 | 3553.11 | 626.22 | 3693.06 |
VIN | 20 | 653.22 | 3553.11 | 793.17 | 3693.06 |
VIN | 21 | 152.37 | 3386.16 | 292.32 | 3526.11 |
VIN | 22 | 319.32 | 3386.16 | 459.27 | 3526.11 |
VIN | 23 | 486.27 | 3386.16 | 626.22 | 3526.11 |
VIN | 24 | 653.22 | 3386.16 | 793.17 | 3526.11 |
VINA(1) | 25 | 54.99 | 1823.09 | 194.94 | 1963.04 |
VINA(1) | 26 | 54.99 | 1652.54 | 194.94 | 1792.49 |
NC | 27 | 54.99 | 1480.77 | 194.94 | 1620.72 |
NC | 28 | 54.99 | 1238.72 | 194.94 | 1378.67 |
EN | 29 | 54.99 | 972.68 | 194.94 | 1112.63 |
NC | 30 | 54.99 | 581.31 | 194.94 | 721.26 |
OVP | 31 | 54.99 | 406.26 | 194.94 | 546.21 |
GND | 32 | 407.21 | 54.99 | 547.16 | 194.94 |
GND | 33 | 577.76 | 54.99 | 717.71 | 194.94 |
NC | 34 | 2792.88 | 54.99 | 2932.83 | 194.94 |
NC | 35 | 3315.06 | 587.43 | 3455.01 | 727.38 |
NC | 36 | 3315.06 | 1099.26 | 3455.01 | 1239.21 |
SS | 37 | 3315.06 | 1544.09 | 3455.01 | 1684.04 |
VOUT | 38 | 3217.64 | 3386.16 | 3357.59 | 3526.11 |
VOUT | 39 | 3050.69 | 3386.16 | 3190.64 | 3526.11 |
VOUT | 40 | 2883.74 | 3386.16 | 3023.69 | 3526.11 |
VOUT | 41 | 2716.79 | 3386.16 | 2856.74 | 3526.11 |
VOUT | 42 | 3217.64 | 3553.11 | 3357.59 | 3693.06 |
VOUT | 43 | 3050.69 | 3553.11 | 3190.64 | 3693.06 |
VOUT | 44 | 2883.74 | 3553.11 | 3023.69 | 3693.06 |
VOUT | 45 | 2716.79 | 3553.11 | 2856.74 | 3693.06 |
VOUT | 46 | 3217.64 | 4412.21 | 3357.59 | 4552.16 |
VOUT | 47 | 3050.69 | 4412.21 | 3190.64 | 4552.16 |
VOUT | 48 | 2883.74 | 4412.21 | 3023.69 | 4552.16 |
VOUT | 49 | 2716.79 | 4412.21 | 2856.74 | 4552.16 |
VOUT | 50 | 3217.64 | 4579.16 | 3357.59 | 4719.11 |
VOUT | 51 | 3050.69 | 4579.16 | 3190.64 | 4719.11 |
VOUT | 52 | 2883.74 | 4579.16 | 3023.69 | 4719.11 |
VOUT | 53 | 2716.79 | 4579.16 | 2856.74 | 4719.11 |
VOUT | 54 | 3217.64 | 4770 | 3357.59 | 4909.95 |
VOUT | 55 | 3050.69 | 4770 | 3190.64 | 4909.95 |
VOUT | 56 | 2883.74 | 4770 | 3023.69 | 4909.95 |
VOUT | 57 | 2716.79 | 4770 | 2856.74 | 4909.95 |
VOUT | 58 | 3217.64 | 4936.95 | 3357.59 | 5076.9 |
VOUT | 59 | 3050.69 | 4936.95 | 3190.64 | 5076.9 |
VOUT | 60 | 2883.74 | 4936.95 | 3023.69 | 5076.9 |
VOUT | 61 | 2716.79 | 4936.95 | 2856.74 | 5076.9 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | Input voltage pins | –0.5 | 16 | V | |
VOUT | Output voltage pins | –0.5 | 16 | V | |
SS | Soft start pin | –0.3 | 16 | V | |
EN, OVP | Enable and over voltage protection pins | –0.3 | 7.5 | V | |
IIN, IOUT | Continuous switch current | 5.4 | A | ||
IIN_PLS, IOUT_PLS | Pulsed switch current (t ≤ 5 µs) | 30 | A | ||
TJ | Junction temperature | –55 | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per ANSI/ESDA/JEDEC specification JS-002(2) | ±500 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | Input voltage pins | 4.5 | 14 | V | |
VOUT | Output voltage pins | 0 | 14(1) | V | |
EN, OVP | Enable and overvoltage pins | 0 | 7 | V | |
VINSR | Input voltage slew rate | 0.015 | V/µs | ||
IIN, IOUT | Continuous switch current | 3.5 | A | ||
TJ | Operating junction temperature(2) | –55 | 125 | °C |
THERMAL METRIC(1) | TPS7H2211-SP | TPS7H2211-SEP | UNIT | |
---|---|---|---|---|
HKR (CFP) | DAP (HTSSOP) | |||
16 PINS | 32 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 23 | 23.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 5.4 | 11.2 | |
RθJB | Junction-to-board thermal resistance | 7.7 | 5.4 | |
ψθJT | Junction-to-top characterization parameter | 1.3 | 0.1 | |
ψθJB | Junction-to-board characterization parameter | 7.4 | 5.4 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 0.33 | 0.5 |
PARAMETER | TEST CONDITIONS | SUB- GROUP(2) |
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
POWER SUPPLIES AND CURRENTS | |||||||||
VINUVLOR | Internal VIN UVLO rising | 1, 2, 3 | 3.2 | 3.4 | 3.8 | V | |||
VINUVLOF | Internal VIN UVLO falling | 1, 2, 3 | 2.6 | 2.9 | 3.2 | V | |||
HYSTVIN-UVLO | Internal VIN UVLO hysteresis | 1, 2, 3 | 0.55 | 0.75 | V | ||||
IQ | Quiescent current | IOUT = 0 mA, EN = 7 V | 1, 2, 3 | 5 | 10 | mA | |||
IF | VIN to VOUT forward leakage current | EN = 0 V, VOUT = 0 V, measured VOUT current | VIN = 14 V | 1, 2, 3 | 1 | 1.3 | mA | ||
VIN = 12 V | 1, 2, 3 | 0.65 | 0.94 | ||||||
VIN = 9 V | 1, 2, 3 | 0.15 | 0.49 | ||||||
VIN = 4.5 V | 1, 2, 3 | 0.04 | 0.23 | ||||||
ISD VIN | VIN off-state supply current | EN = 0 V, VOUT = 0 V, measured VIN current | VIN = 14 V | 1, 2, 3 | 6.9 | 10 | mA | ||
VIN = 12 V | 1, 2, 3 | 5.9 | 9.5 | ||||||
VIN = 9 V | 1, 2, 3 | 4.4 | 8 | ||||||
VIN = 4.5 V | 1, 2, 3 | 3.7 | 7 | ||||||
VRCP_ENTER | Reverse current protection enter voltage(3) | EN = 7 V, see Figure 8-1 | VIN = 4.5 V | 1 | 390 | mV | |||
VIN = 14 V | 1 | 363 | |||||||
VRCP_EXIT | Reverse current protection exit voltage(3) | EN = 7 V, see Figure 8-2 | VIN = 4.5 V | 1 | 264 | mV | |||
VIN = 14 V | 1 | 249 | |||||||
tRCP | Reverse current protection response time | EN = 7 V, see Figure 8-1 | VIN = 4.5 V | 9 | 208 | µs | |||
VIN = 14 V | 9 | 247 | |||||||
IRCP | Reverse current protection leakage current | EN = 0 V, VOUT = 0 to 14 V and VOUT > VIN | 1, 2, 3 | 44 | 250 | µA | |||
EN = 7 V, VIN = 0 V, VOUT = 0 to 14 V | 1, 2, 3 | 37 | 240 | ||||||
SOFT START | |||||||||
ISS | Soft start charge current | 1, 2, 3 | 65 | 83 | µA | ||||
ENABLE (EN) INPUT | |||||||||
VINEN | VIN percentage for enable (4) | 1, 2, 3 | 75% | ||||||
IEN | EN pin input leakage current | EN = 7 V, VIN = 14 V | 1, 2, 3 | 2 | 12 | nA | |||
OVERVOLTAGE PROTECTION (OVP) | |||||||||
IOVP | OVP pin input leakage current | OVP = 7 V | 1, 2, 3 | 1.5 | 12 | nA | |||
CURRENT LIMIT | |||||||||
IL_trip | Internal current limit trip point | VIN = 12 V, CSS = 2 nF | 1 | 8 | A | ||||
IL_peak | Fast trip off current limit peak | VIN = 12 V, 10 Ω to 10 mΩ short in 1 µs, switch inductance = 270 nH |
1 | 25 | A | ||||
tftr | Fast trip off response time | 9 | 2.3 | µs | |||||
tfto | Fast trip off off-time | VIN = 12 V, CSS = 2 nF | 9 | 51 | µs | ||||
THERMAL SHUTDOWN | |||||||||
Thermal shutdown | 155 | °C | |||||||
Thermal shutdown hysteresis | 20 | °C |
PARAMETER | TEST CONDITIONS | SUB- GROUP(2) |
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
ENABLE (EN) INPUT | |||||||||
VIHEN | EN threshold voltage, rising | 1, 2, 3 | 0.60 | 0.63 | 0.68 | V | |||
VILEN | EN threshold voltage, falling | 1, 2, 3 | 0.50 | 0.52 | 0.57 | ||||
HYSTEN | EN hysteresis voltage | 1, 2, 3 | 94 | 109 | 139 | mV | |||
tLOW_OFF | EN signal low time during cycling | VOUT falls to < 90%, see RTIMER = 0 V, see Figure 8-3 | 9, 10, 11 | 20 | µs | ||||
OVERVOLTAGE PROTECTION (OVP) | |||||||||
VOVPR | OVP threshold voltage, rising | 1, 2, 3 | 1.11 | 1.15 | 1.18 | V | |||
VOVPF | OVP threshold voltage, falling | 1, 2, 3 | 1.09 | 1.14 | 1.17 | ||||
HYSTOVP | OVP hysteresis voltage | 4.6 V < VIN < 14 V | 1, 2, 3 | 5 | 14 | 40 | mV | ||
RESISTANCE CHARACTERISTICS | |||||||||
RON | On-state resistance, lead length ≈ 2.5 mm |
VIN = 14 V, IOUT = 3.5 A | –55°C | 3 | 41 | 45 | mΩ | ||
–40°C | 43 | 46 | |||||||
25°C | 1 | 54 | 60 | ||||||
85°C | 65 | 71 | |||||||
125°C | 2 | 72 | 79 | ||||||
VIN = 12 V, IOUT = 3.5 A | –55°C | 3 | 41 | 45 | |||||
–40°C | 43 | 46 | |||||||
25°C | 1 | 54 | 60 | ||||||
85°C | 65 | 71 | |||||||
125°C | 2 | 72 | 79 | ||||||
VIN = 9 V, IOUT = 3.5 A | –55°C | 3 | 41 | 45 | |||||
–40°C | 43 | 46 | |||||||
25°C | 1 | 54 | 61 | ||||||
85°C | 65 | 71 | |||||||
125°C | 2 | 72 | 79 | ||||||
VIN = 6 V, IOUT = 3.5 A | –55°C | 3 | 41 | 45 | |||||
–40°C | 43 | 47 | |||||||
25°C | 1 | 54 | 61 | ||||||
85°C | 65 | 71 | |||||||
125°C | 2 | 72 | 79 | ||||||
VIN = 4.5 V, IOUT = 3.5 A | –55°C | 3 | 44 | 48 | |||||
–40°C | 47 | 50 | |||||||
25°C | 1 | 59 | 65 | ||||||
85°C | 71 | 76 | |||||||
125°C | 2 | 79 | 84 |
PARAMETER | TEST CONDITIONS | SUB- GROUP(2) |
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
ENABLE (EN) INPUT | |||||||||
VIHEN | EN threshold voltage, rising | 1, 2, 3 | 0.59 | 0.63 | 0.67 | V | |||
VILEN | EN threshold voltage, falling | 1, 2, 3 | 0.49 | 0.52 | 0.55 | ||||
HYSTEN | EN hysteresis voltage | 1, 2, 3 | 95 | 106 | 116 | ||||
tLOW_OFF | EN signal low time during cycling | VOUT falls to < 90%, see RTIMER = 0 V, see Figure 8-3 | 9, 10, 11 | 47 | µs | ||||
OVERVOLTAGE PROTECTION (OVP) | |||||||||
VOVPR | OVP threshold voltage, rising | 1, 2, 3 | 1.07 | 1.15 | 1.22 | V | |||
VOVPF | OVP threshold voltage, falling | 1, 2, 3 | 1.04 | 1.12 | 1.19 | ||||
HYSTOVP | OVP hysteresis voltage | 4.6 V < VIN < 14 V | 1, 2, 3 | 24 | 28 | 33 | mV | ||
RESISTANCE CHARACTERISTICS | |||||||||
RON | On-state resistance, lead length ≈ 2.5 mm |
VIN = 14 V, IOUT = 3.5 A | –55°C | 3 | 35.6 | 37 | mΩ | ||
–40°C | 37.5 | ||||||||
25°C | 1 | 44.3 | 46 | ||||||
85°C | 53.7 | ||||||||
125°C | 2 | 56.3 | 60 | ||||||
VIN = 12 V, IOUT = 3.5 A | –55°C | 3 | 35.3 | 37 | |||||
–40°C | 37.3 | ||||||||
25°C | 1 | 44 | 46 | ||||||
85°C | 53.4 | ||||||||
125°C | 2 | 56 | 59 | ||||||
VIN = 9 V, IOUT = 3.5 A | –55°C | 3 | 35 | 36 | |||||
–40°C | 37 | ||||||||
25°C | 1 | 43.6 | 45 | ||||||
85°C | 53 | ||||||||
125°C | 2 | 55 | 58 | ||||||
VIN = 6 V, IOUT = 3.5 A | –55°C | 3 | 34.8 | 36 | |||||
–40°C | 37 | ||||||||
25°C | 1 | 43.5 | 45 | ||||||
85°C | 53 | ||||||||
125°C | 2 | 55.3 | 58 | ||||||
VIN = 4.5 V, IOUT = 3.5 A | –55°C | 3 | 37.7 | 39 | |||||
–40°C | 40 | ||||||||
25°C | 1 | 47.6 | 49 | ||||||
85°C | 58 | ||||||||
125°C | 2 | 61 | 63 |
PARAMETER | TEST CONDITIONS | SUBGROUP(1) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VIN = 5 V | |||||||
tON | Turn-on time | See Figure 8-4 | 9 | 107 | µs | ||
tOFF | Turn-off time | 56 | µs | ||||
tF | VOUT fall time | 167 | µs | ||||
tASSERT | OVP assert time | See Figure 8-5 | 9 | 8 | µs | ||
tDEASSERT | OVP deassert time | 41 | µs | ||||
VIN = 12 V | |||||||
tON | Turn-on time | See Figure 8-4 | 9 | 220 | µs | ||
tOFF | Turn-off time | 41 | µs | ||||
tF | VOUT fall time | 139 | µs | ||||
tASSERT | OVP assert time | See Figure 8-5 | 9 | 6 | µs | ||
tDEASSERT | OVP deassert time | 63 | µs |
MIL-STD-883, Method 5005 - Group A
SUBGROUP | DESCRIPTION | TEMPERATURE (°C) |
---|---|---|
1 | Static tests at | 25 |
2 | Static tests at | 125 |
3 | Static tests at | –55 |
4 | Dynamic tests at | 25 |
5 | Dynamic tests at | 125 |
6 | Dynamic tests at | –55 |
7 | Functional tests at | 25 |
8A | Functional tests at | 125 |
8B | Functional tests at | –55 |
9 | Switching tests at | 25 |
10 | Switching tests at | 125 |
11 | Switching tests at | –55 |
VIN = 0 V |
No observed VIN dependency across measured values |
No observed VIN dependency across measured values |
VIN = 0 V |
No observed VIN dependency across measured values |
No observed VIN dependency across measured values |