ZHCSOA5A December 2021 – September 2024 LP5866
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Voltage on VCC / VLED / VIO / EN / CS / SW / SDA / SCL / SCLK / MOSI / MISO / SS / ADDR0 / ADDR1 / VSYNC / IFS | –0.3 | 6 | V | |
| Voltage on VCAP | –0.3 | 2 | V | |
| TJ | Junction temperature | –55 | 150 | °C |
| Tstg | Storage temperature | –65 | 150 | °C |