ZHCSO52 June 2021 TMUX646
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VDD | Supply Voltage | 1.5 | 5.5 | V | |
| VSW | Switch signal voltage (CLKP/N, CLKAP/N, CLKBP/N, DxP/N, DAxP/N, DBxP/N) | 0 | 3.6 | V | |
| V(SEL)
V(OE) |
Logic control input pin voltage |
0 | 5.5 | V | |
| IS or ID (CONT) | Continuous current through switch | –35(1) | 35(1) | mA | |
| TA | Operating ambient temperature | –40 | 85 | °C | |